No-inverting 3 state buffer.

Active

Overview

The NLV68SZ126 is a 6-channel non-inverting 3-state buffer in a tiny footprint package.

  • Automotive Tail Light
  • Computing / Server
  • Industrial
  • LED Lighting Driver Module
  • Source/Sink 24 mA at 3.0V
  • Designed for 1.65 to 5.5V VCC Operation
  • AEC-100 qualified and PPAP capable
  • 3.4 ns tPD at 5V (typ)
  • IOFF Supportpartial power down protection
  • Inputs/Outputs Over-Voltage Tolerant up to 5.5V
  • Available in 2.5 mm x 3.5mm QFN20 package
  • PB-Free, Halogen Free/BFR Free and RoHS complaint

Tools and Resources

Product services, tools and other useful resources related to NLV68SZ126

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Channels

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

NLV68SZ126MN2TWG

Loading...

Active

CAD Model

Pb

A

H

P

QFN-20

1

260

REEL

3000

No

Buffer

6

1.65

5.5

5

32

$0.2556

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.