Automotive High Performance Logic Gates

Active

Overview

The NLV18SZxx are automotive−grade High Performance single CMOS logic gates. The NLV28WZxx are automotive−grade high Performance Dual CMOS logic gates.

  • Multiple Market Applications
  • Automotive
  • Automotive
  • High Speed: TPD = 3.7ns (Typ) at Vcc = 3.0 V
  • High Noise Immunity
  • Low Power Dissipation: Icc = 1uA (Max) at TA = 25C
  • AEC-Q100 Qualified and PPAP Capable

Tools and Resources

Product services, tools and other useful resources related to NLV18SZ

Buy/Parametrics Table

Search

Close Search

Products:

11

Share

Product Groups:

Orderable Parts:

11

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Channels

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

NLV18SZ00DFT2G

Loading...

Active

CAD Model

Pb

A

H

P

SC-88A / SC-70-5

1

260

REEL

3000

No

NAND

1

1.65

5.5

6.3

32

$0.0287

More Details

NLV18SZ02DFT2G

Loading...

Active

CAD Model

Pb

A

H

P

SC-88A / SC-70-5

1

260

REEL

3000

No

NOR

1

1.65

5.5

6.3

32

$0.0287

More Details

NLV18SZ04DFT2G

Loading...

Active

CAD Model

Pb

A

H

P

SC-88A / SC-70-5

1

260

REEL

3000

No

Inverter

1

1.65

5.5

6.3

32

$0.0287

More Details

NLV18SZ07DFT2G

Loading...

Active

CAD Model

Pb

A

H

P

SC-88A / SC-70-5

1

260

REEL

3000

No

Buffer

1

1.65

5.5

6.3

32

$0.0287

More Details

NLV18SZ08DFT2G

Loading...

Active

CAD Model

Pb

A

H

P

SC-88A / SC-70-5

1

260

REEL

3000

No

AND

1

1.65

5.5

6.3

32

$0.0287

More Details

NLV18SZ125DFT2G

Loading...

Active

CAD Model

Pb

A

H

P

SC-88A / SC-70-5

1

260

REEL

3000

No

Buffer

1

1.65

5.5

6.3

32

$0.0287

More Details

NLV18SZ14DFT2G

Loading...

Active

CAD Model

Pb

A

H

P

SC-88A / SC-70-5

1

260

REEL

3000

No

Inverter

1

1.65

5.5

6.3

32

$0.0331

More Details

NLV18SZ17DFT2G

Loading...

Active

CAD Model

Pb

A

H

P

SC-88A / SC-70-5

1

260

REEL

3000

No

Buffer

1

1.65

5.5

6.3

32

$0.0331

More Details

NLV18SZ32DFT2G

Loading...

Active

CAD Model

Pb

A

H

P

SC-88A / SC-70-5

1

260

REEL

3000

No

OR

1

1.65

5.5

6.3

32

$0.0301

More Details

NLV28WZ16DFT2G

Loading...

Active

CAD Model

Pb

A

H

P

SC-88-6 / SC-70-6 / SOT-363-6

1

260

REEL

3000

No

Buffer

1

1.65

5.5

6.3

32

$0.0301

More Details

NLV28WZU04DFT2G

Loading...

Lifetime

CAD Model

Pb

A

H

P

SC-88-6 / SC-70-6 / SOT-363-6

1

260

REEL

3000

No

Inverter

1

1.65

5.5

6.3

32

$0.0287

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.