Single Non-Inverting Buffer, 3-State

Last Shipments

Overview

The NLV17SZ125 is a high performance non-inverting buffer operating from a 1.65 V to 5.5 V supply.

  • Telecommunications equipment
  • High-performance work stations
  • Portable comsumer electronics
  • PC's and networking servers
  • *Standard Device (No Specific End Product)
  • Designed for 1.65 V to 5.5 V VCC Operation
  • 24 mA Balanced Output Sink and Source Capability
  • Extremely High Speed: tPD 2.6 ns (typical) at VCC = 5 V
  • Over Voltage Tolerant Inputs and Outputs
  • LVTTL Compatible - Interface Capability With 5 V TTL Logic with VCC = 3 V
  • LVCMOS Compatible
  • Near Zero Static Supply Current Substantially Reduces System Power Requirements
  • 3-State OE Input is Active-Low
  • Replacement for NC7SZ125
  • Chip Complexity = 36 FETS

Tools and Resources

Product services, tools and other useful resources related to NLV17SZ125

Buy/Parametrics Table

Search

Close Search

Products:

6

Share

Product Groups:

Orderable Parts:

6

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Channels

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

NL17SZ125DFT2G-F22038

Loading...

Obsolete

CAD Model

Pb

A

H

P

SC-88A / SC-70-5

1

260

REEL

3000

No

Buffer

1

1.65

5.5

5

24

Price N/A

More Details

NL17SZ125DTT1G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TSOP-5 / SOT-23-5

1

260

REEL

3000

No

Buffer

1

1.65

5.5

5

24

Price N/A

More Details

NL17SZ125P5T5G-L22088

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-953

1

260

REEL

8000

No

Buffer

1

1.65

5.5

5

24

Price N/A

More Details

NL17SZ125XV5T2G-L22087

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOT-553

1

260

REEL

4000

No

Buffer

1

1.65

5.5

5

24

Price N/A

More Details

NLV17SZ125DFT1G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SC-88A / SC-70-5

1

260

REEL

3000

No

Buffer

1

1.65

5.5

5

24

Price N/A

More Details

NLV17SZ125DFT2G

Loading...

Lifetime

CAD Model

Pb

A

H

P

SC-88A / SC-70-5

1

260

REEL

3000

No

Buffer

1

1.65

5.5

5

24

$0.0469

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.