Single 2-Input NAND Gate

Last Shipments

Overview

The NLV17SZ00 MiniGate™ is a single 2-input NAND Gate, operating from 1.65-5.5 V, available in either the very popular SC70/SC88a/SOT-353 pacakge or the tiny 1.6 X 1.6 X .6 mm SOT553 package.

  • This product is general usage and suitable for many different applications.
  • *Standard Device (No Specific End Product)
  • Designed for 1.65 V to 5.5 V VCC
  • Tiny SOT-353 and SOT553 Packages
  • 2.7 ns TPD at 5 Volts (typ)
  • Source/Sink 24 mA at 3.0 Volts
  • Over-Voltage Tolerant Inputs
  • Pin For Pin with NC7SZ00P5X, TC7SZ00FU, and TC7SZ00AFE
  • Chip Complexity: FETs = <100
  • Pb-Free Packages are Available

Tools and Resources

Product services, tools and other useful resources related to NLV17SZ00

Buy/Parametrics Table

Search

Close Search

Products:

4

Share

Product Groups:

Orderable Parts:

4

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Channels

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

NL17SZ00DFT2G-L22038

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SC-88A / SC-70-5

1

260

REEL

3000

No

NAND

1

1.65

5.5

2.4

24

Price N/A

More Details

NL17SZ00P5T5G-L22088

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-953

1

260

REEL

8000

No

NAND

1

1.65

5.5

2.4

24

Price N/A

More Details

NL17SZ00XV5T2G-L22087

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOT-553

1

260

REEL

4000

No

NAND

1

1.65

5.5

2.4

24

Price N/A

More Details

NLV17SZ00DFT2G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SC-88A / SC-70-5

1

260

REEL

3000

No

NAND

1

1.65

5.5

2.4

24

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.