Triple Inverter with Schmitt Trigger Input

Active

Overview

The NL37WZ14 is a high performance triple inverter with Schmitt Trigger inputs operating from a 1.65 to 5.5 V supply. Pin configuration and function are the same as the NL37WZ04, but the inputs have hysteresis, and with its Schmitt trigger function, the NL37WZ14 can be used as a line receiver which will receive slow input signals. The NL37WZ14 is capable of transforming slowly changing input signals into sharply defined, jitter free output signals. In addition, it has a greater noise margin than conventional inverters. The NL37WZ14 has hysteresis at its inputs for improved noise immunity.

  • This product is general usage and suitable for many different applications.
  • *Standard Device (No Specific End Product)
  • Designed for 1.65 V to 5.5 V VCC Operation
  • Over Voltage Tolerant Inputs and Outputs
  • LVTTL Compatible – Interface Capability with 5 V TTL Logic with VCC = 3 V
  • LVCMOS Compatible
  • 24 mA Balanced Output Sink and Source Capability
  • Near Zero Static Supply Current Substantially Reduces System Power Requirements
  • Current Drive Capability is 24 mA at the Outputs
  • Chip Complexity: FETs = 94
  • Pb-Free Package is Available

Tools and Resources

Product services, tools and other useful resources related to NL37WZ14

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Channels

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

NL37WZ14USG

Loading...

Active

CAD Model

Pb

A

H

P

US8

1

260

REEL

3000

No

Inverter

3

1.65

5.5

null

null

$0.0888

More Details

NL37WZ14USG-Q

Loading...

Active

CAD Model

Pb

A

H

P

US8

1

260

REEL

3000

No

Inverter

3

1.65

5.5

~NA~

~NA~

$0.0845

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.