2-Input NAND Gate (Open Drain Output)

Active

Overview

The NL17SZ38 is a single 2-Input NAND gate with open drain output stage. The device is fabricated with advanced CMOS technology to achieve ultra-high speed with high output drive while maintaining low static power dissipation over a very broad VCC operating range. The device is specified to operate over the 1.65V to 5.5V VCC range. The inputs and output are high impedance when VCC is 0V. Inputs tolerate voltages up to 5.5V independent of VCC operating voltage. The open drain output stage will tolerate voltages up to 5.5V independent of VCC when in the high impedance state.

  • This product is general usage and suitable for many different applications.
  • Ultra-High Speed: tPD 2.4ns (Typical) into 50pF at 5V VCC
  • Open Drain Output Stage for OR Tied Applications
  • High Output Sink Drive: 24mA at 3V VCC
  • Broad VCC Operating Range: 1.65V to 5.5V
  • Matches Performance of LCX Operated at 3.3V VCC
  • Power Down High-Impedance Inputs/Outputs
  • Over-Voltage Tolerance Inputs Facilitate 5V to 3V Translation
  • Proprietary Noise/EMI Reduction Circuitry
  • Space-Saving SC-88A, SC-74A and UDFN6 Packages

Tools and Resources

Product services, tools and other useful resources related to NL17SZ38

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Channels

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

NL17SZ38DBVT1G

Loading...

Active

CAD Model

Pb

A

H

P

SC-74A-5 3.00x1.50x0.95, 0.95P

1

260

REEL

3000

No

NAND

1

1.65

5.5

2.4

32

$0.0383

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.