TinyLogic UHS 3-Input OR Gate

Active

Overview

The NL17SZ332 is a single 3-Input OR Gate. The device is fabricated with advanced CMOS technology to achieve ultra high speed with high output drive while maintaining low static power dissipation over a very broad VCC operating range. The device is specified to operate over the 1.65V to 5.5V VCC range. The inputs and output are high impedance when VCC is 0V. Inputs tolerate voltages up to 5.5V independent of VCC operating voltage.

  • This product is general usage and suitable for many different applications.
  • This product is general usage and suitable for many different applications.
  • Space saving SC74 6-lead package
  • Ultra high speed tPD 2.4 ns Typ into 50 pF at 5V VCC
  • High output drive ±24 mA at 3V VCC
  • Broad VCC operating range 1.65V to 5.5V
  • Power down high impedance inputs/output
  • Inputs/Outputs Overvoltage Tolerant up to 5.5 V

Tools and Resources

Product services, tools and other useful resources related to NL17SZ332

Buy/Parametrics Table

Search

Close Search

Products:

3

Share

Product Groups:

Orderable Parts:

3

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Channels

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

NL17SZ332DBVT1G

Loading...

Active

CAD Model

Pb

A

H

P

SC-74

1

260

REEL

3000

No

OR

1

1.65

5.5

2.4

24

$0.0383

More Details

NL17SZ332MU1TCG

Loading...

Consult Sales Office

CAD Model

Pb

A

H

P

UDFN-6

1

260

REEL

3000

No

OR

1

1.65

5.5

2.4

24

Price N/A

More Details

NL17SZ332MU3TCG

Loading...

Consult Sales Office

CAD Model

Pb

A

H

P

UDFN-6

1

260

REEL

3000

No

OR

1

1.65

5.5

2.4

24

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.