Single 2-Input OR Gate

Active

Overview

The NL17SG32 MiniGate is an advanced high speed CMOS2 input OR gate in ultra small footprint.The NL17SG32 input structures provides protection when voltages up to 4.6 V are applied.

  • Wide Operating VCC Range: 0.9 V to 3.6 V
  • High Speed: tPD = 2.4 ns (Typ) at VCC = 3.0 V, CL = 15 pF
  • Low Power Dissipation: ICC = 0.5 uA (Max) at TA = 25C
  • 4.6 V Overvoltage Tolerant (OVT) Input Pins
  • UltraSmall Packages
  • These are PbFree and HalideFree Devices

Tools and Resources

Product services, tools and other useful resources related to NL17SG32

Buy/Parametrics Table

Search

Close Search

Products:

4

Share

Product Groups:

┗

Orderable Parts:

4

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Channels

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

NL17SG32AMUTCG

Loading...

Obsolete

View__CAD

Pb

A

H

P

UDFN-6

1

260

REEL

3000

No

OR

1

0.9

4.6

3.7

8

Price N/A

More Details

NL17SG32CMUTCG

Loading...

Obsolete

View__CAD

Pb

A

H

P

UDFN-6

1

260

REEL

3000

No

OR

1

0.9

4.6

3.7

8

Price N/A

More Details

NL17SG32DFT2G

Loading...

Active

View__CAD

Pb

A

H

P

SC-88A / SC-70-5

1

260

REEL

3000

No

OR

1

0.9

4.6

3.7

8

$0.0363

More Details

NL17SG32P5T5G

Loading...

Active

View__CAD

Pb

A

H

P

SOT-953

1

260

REEL

8000

No

OR

1

0.9

4.6

3.7

8

$0.0584

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.