Quad 2-Input NOR Gate

Active

Overview

The MM74HC02 NOR gates utilize advanced silicon-gate CMOS technology to achieve operating speeds similar to LS-TTL gates with the low power consumption of standard CMOS integrated circuits. All gates have buffered outputs, providing high noise immunity and the ability to drive 10 LS-TTL loads. The 74HC logic family is functionally as well as pin-out compatible with the standard 74LS logic family. All inputs are protected from damage due to static discharge by internal diode clamps to VCC and ground.

  • This product is general usage and suitable for many different applications.
  • Typical propagation delay: 8 ns
  • Wide power supply range: 2-6V
  • Low quiescent supply current: 20 µA maximum (74HC Series)
  • Low input current: 1 µA maximum
  • High output current: 4 mA minimum

Tools and Resources

Product services, tools and other useful resources related to MM74HC02

Buy/Parametrics Table

Search

Close Search

Products:

4

Share

Product Groups:

Orderable Parts:

4

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Channels

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

MM74HC02M

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-14

1

260

TUBE

55

No

NOR

4

2

6

8

null

$0.2193

More Details

MM74HC02MTC

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-14 5.00x4.40x0.95, 0.65P

1

260

TUBE

96

No

NOR

4

2

6

8

null

$0.2631

More Details

MM74HC02MTCX

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-14 5.00x4.40x0.95, 0.65P

1

260

REEL

2500

No

NOR

4

2

6

8

null

$0.1199

More Details

MM74HC02MX

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-14

1

260

REEL

2500

No

NOR

4

2

6

8

null

$0.1225

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.