Low Voltage Hex Inverter with 5 V Tolerant Inputs

Active

Overview

The LCX04 contains six inverters. The inputs tolerate voltages up to 7V allowing the interface of 5V systems to 3V systems. The 74LCX04 is fabricated with advanced CMOS technology to achieve high speed operation while maintaining CMOS low power dissipation.

  • This product is general usage and suitable for many different applications.
  • 5V tolerant inputs
  • 2.3V-3.6V VCC specifications provided
  • 5.2 ns tPD max (VCC = 3.3V), 10 µA ICC max
  • Power down high impedance inputs and outputs
  • ±24 mA output drive (VCC = 3.0V)
  • Implements patented noise/EMI reduction circuitry
  • Latch-up performance exceeds JEDEC 78 conditions
  • ESD performance: Human body model > 2000V Machine model > 200V
  • Leadless Pb-Free DQFN package

Tools and Resources

Product services, tools and other useful resources related to 74LCX04

Buy/Parametrics Table

Search

Close Search

Products:

5

Share

Product Groups:

Orderable Parts:

5

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Channels

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

74LCX04BQX

Loading...

Active

CAD Model

Pb

A

H

P

QFN-14

1

260

REEL

3000

No

Inverter

6

2

3.6

4

24

$0.196

More Details

74LCX04M

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-14

1

260

TUBE

1100

No

Inverter

6

2

3.6

4

24

Price N/A

More Details

74LCX04MTC

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-14 5.00x4.40x0.95, 0.65P

1

260

TUBE

96

No

Inverter

6

2

3.6

4

24

$0.2183

More Details

74LCX04MTCX

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-14 5.00x4.40x0.95, 0.65P

1

260

REEL

2500

No

Inverter

6

2

3.6

4

24

$0.1452

More Details

74LCX04MX

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-14

1

260

REEL

2500

No

Inverter

6

2

3.6

4

24

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.