TinyLogic® Low-Power Universal Configurable Two-Input Logic Gate (Open-Drain Output)

Obsolete

Overview

The 74AUP1G96 is a universal configurable 2-input logic gate with an open drain that provides a high performance and low power solution ideal for battery-powered portable applications. This product is designed for a wide low voltage operating range (0.8V to 3.6V) and guarantees very low static and dynamic power consumption across the entire voltage range. All inputs are implemented with hysteresis to allow for slower transistion input signals and better switching noise immunity.
The 74AUP1G96 provides for multiple functions as determined by various configurations of the three inputs. The potential logic functions provided are AND, NAND, OR, NOR, and XNOR, inverter and buffer.

  • This product is general usage and suitable for many different applications.
  • 0.8 V to 3.6 V VCC Supply Operation
  • 3.6 V Over-Voltage Tolerant I/Os at VCC from 0.8 V to 3.6 V
  • Extremely High Speed tPD
  • 3.2 ns: Typical at 3.3 V
  • Power-Off High-Impedance Inputs and Outputs
  • Low Static Power Consumption
  • ICC=0.9 µA Maximum
  • Low Dynamic Power Consumption
  • CPD=3.0 pF Typical at 3.3 V
  • Ultra-Small MicroPak™ Package

Tools and Resources

Product services, tools and other useful resources related to 74AUP1G96

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

┗

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Channels

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

74AUP1G96FHX

Loading...

Obsolete

View__CAD

Pb

A

H

P

UDFN-6

1

260

REEL

5000

No

SmartGate

1

0.8

3.6

4.6

4

Price N/A

More Details

74AUP1G96L6X

Loading...

Obsolete

View__CAD

Pb

A

H

P

SIP-6

1

260

REEL

5000

No

SmartGate

1

0.8

3.6

4.6

4

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.