Voltage Translator, Treo Platform, Bi-Directional, 4-bit Configurable, 3-State Outputs, 0.9 V - 3.6 V

Overview

The T30LMXT3V4T245 / T30LMXT3VH4T245 are 4-bit configurable dual-supply translating bidirectional transceivers with 3-state outputs. The A- and B-ports are designed to track two different power supply rails, VCCA and VCCB respectively. Both supply rails are configurable from 0.9 V to 3.6 V allowing universal bidirectional voltage translation between the A- and B-ports. Active bus-hold circuitry is provided for the T30LMXT3VH4T245 to hold unused or floating data input at a valid logic level. Use of pullup or pulldown resistors with the bus-hold circuitry is not recommended.

Similar Products

Product# of ChannelsTypeOperating Voltage
T30LMXT4T2444Uni-Directional0.9 V - 3.6 V

T30LMXT3V4T245

4Bi-Directional0.9 V - 3.6 V
NL3X50044Autosense0.9 V - 3.6 V
T30LMXT3V2T2442Uni-Directional0.9 V - 3.6 V

  • Flash Memory Sharing
  • SPI Multiplexing
  • JTAG Multiplexing
  • Servers
  • Datacenter Switches and Routers
  • AI Computing
  • Wireless Infrastructure
  • VCCA and VCCB Operating Range: 0.9 V to 3.6 V
  • High-Speed w/ Balanced Propagation Delay
  • Non-preferential VCCA and VCCB Sequencing
  • Outputs at 3-State until Active VCC is Reached
  • Power-Off Protection
  • Outputs Switch to 3-State with VCCB at GND
  • Multiple packaging options, including Ultra-Small: 1.8 mm x 2.6 mm UQFN16
  • This is a Pb-Free Device

Tools and Resources

Product services, tools and other useful resources related to T30LMXT3V4T245

Buy/Parametrics Table

Search

Close Search

Products:

4

Share

Product Groups:

Orderable Parts:

4

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Channels

Input Level

VCCA Min (V)

VCCA Max (V)

VCCB Min (V)

VCCB Max (V)

IO Max (mA)

ICC Max (μA)

tpd Max (ns)

Data Rate (Mbps)

TA Min (°C)

TA Max (°C)

Reference Price

T30LMXT3V4T245DR2G

Loading...

Product Preview

CAD Model

Pb

A

H

P

SOIC-16

1

260

REEL

2500

No

Bidirectional

4

LVTTL

0.9

3.6

0.9

3.6

24

1

4.5

400

-40

125

Price N/A

More Details

T30LMXT3V4T245DTR2G

Loading...

Product Preview

CAD Model

Pb

A

H

P

TSSOP-16 WB

1

260

-

-

No

Bidirectional

4

LVTTL

0.9

3.6

0.9

3.6

24

1

4.5

400

-40

125

Price N/A

More Details

T30LMXT3V4T245MN1TWG

Loading...

Product Preview

CAD Model

Pb

A

H

P

WQFN-16

1

260

REEL

3000

No

Bidirectional

4

LVTTL

0.9

3.6

0.9

3.6

24

1

4.5

400

-40

125

Price N/A

More Details

T30LMXT3V4T245MU2TAG

Loading...

Active

CAD Model

Pb

A

H

P

UQFN-16

1

260

REEL

3000

No

Bidirectional

4

LVTTL

0.9

3.6

0.9

3.6

24

1

4.5

400

-40

125

$0.2451

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.