Voltage Translator, Treo Platform, Uni-Directional, 4-bit Configurable, 3-State Outputs, 0.9-3.6V

Active

Overview

The T30LMXT3V4T244 / T30LMXT3V4T240 /T30LMXT3V4T3144 are 4-bit configurable dual-supply translating unidirectional transceivers with 3-state outputs. The A- and B-ports are designed to track two different power supply rails, VCCA and VCCB respectively. Both supply rails are configurable from 0.9 V to 3.6 V allowing universal voltage translation between the A- and B-ports.

Similar Products:

 T30LMXT4T244T30LMXT3V4T245T30LMXT3V2T244T30LMXT3V2T45
# of Channels4442
TypeUni-DirectionalBi-DirectionalUni-DirectionalBi-Directional
Operating Voltage0.9 V to 3.6 V0.9 V to 3.6 V0.9 V to 3.6 V0.9 V to 3.6 V


  • Flash Memory Sharing
  • SPI Multiplexing
  • JTAG Multiplexing
  • Servers
  • Datacenter Switches and Routers
  • AI Computing
  • Wireless Infrastructure
  • VCCA and VCCB Operating Range: 0.9 V to 3.6 V
  • High-Speed w/ Balanced Propagation Delay
  • Non-preferential VCCA and VCCB Sequencing
  • Outputs at 3-State until Active VCC is Reached
  • Power-Off Protection
  • Outputs Switch to 3-State with VCCB at GND
  • Multiple packaging options, including Ultra-Small: 1.8 mm x 2.6 mm UQFN16
  • This is a Pb-Free Device

Tools and Resources

Product services, tools and other useful resources related to T30LMXT3V4T244

Buy/Parametrics Table

Search

Close Search

Products:

8

Share

Product Groups:

Orderable Parts:

8

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Channels

Input Level

VCCA Min (V)

VCCA Max (V)

VCCB Min (V)

VCCB Max (V)

IO Max (mA)

ICC Max (μA)

tpd Max (ns)

Data Rate (Mbps)

TA Min (°C)

TA Max (°C)

Reference Price

T30LMXT3V4T240DR2G

Loading...

Product Preview

CAD Model

Pb

A

H

P

-

-

1

260

-

-

No

Unidirectional

4

LVTTL

0.9

3.6

0.9

3.6

24

1

4.5

400

-40

125

Price N/A

More Details

T30LMXT3V4T240DTR2G

Loading...

Product Preview

CAD Model

Pb

A

H

P

-

-

1

260

-

-

No

Unidirectional

4

LVTTL

0.9

3.6

0.9

3.6

24

1

4.5

400

-40

125

Price N/A

More Details

T30LMXT3V4T240MU2TAG

Loading...

Product Preview

CAD Model

Pb

A

H

P

-

-

1

260

-

-

No

Unidirectional

4

LVTTL

0.9

3.6

0.9

3.6

24

1

4.5

400

-40

125

Price N/A

More Details

T30LMXT3V4T244DR2G

Loading...

Product Preview

CAD Model

Pb

A

H

P

SOIC-16

1

260

-

-

No

Unidirectional

4

LVTTL

0.9

3.6

0.9

3.6

24

1

4.5

400

-40

125

Price N/A

More Details

T30LMXT3V4T244MU2TAG

Loading...

Active

CAD Model

Pb

A

H

P

UQFN-12

1

260

REEL

3000

No

Unidirectional

4

LVTTL

0.9

3.6

0.9

3.6

24

1

4.5

400

-40

125

$0.2227

More Details

T30LMXT3V4T3144DR2G

Loading...

Product Preview

CAD Model

Pb

A

H

P

-

-

1

260

-

-

No

Unidirectional

4

LVTTL

0.9

3.6

0.9

3.6

24

1

4.5

400

-40

125

Price N/A

More Details

T30LMXT3V4T3144DTR2G

Loading...

Product Preview

CAD Model

Pb

A

H

P

-

-

1

260

-

-

No

Unidirectional

4

LVTTL

0.9

3.6

0.9

3.6

24

1

4.5

400

-40

125

Price N/A

More Details

T30LMXT3V4T3144MU2TAG

Loading...

Product Preview

CAD Model

Pb

A

H

P

-

-

1

260

-

-

No

Unidirectional

4

LVTTL

0.9

3.6

0.9

3.6

24

1

4.5

400

-40

125

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.