Level Translator, 4-Bit, 100 Mbps, Configurable Dual-Supply

Overview

The NLSX5004 is 4−bit configurable dual−supply autosensing bidirectional level translator that do not require direction control pins. The A− and B−ports are designed to track two different power supply rails, VCCA and VCCB respectively.Both the VCCA and the VCCB supply rails are independently−configurable from 0.9 V to 3.6 V.The NLSX5004 has high dynamic output current capability, allowing the translators to drive high capacitive loads.Enable input pins are available to reduce the power consumption.These pins may be used to disable both A− and B−ports by putting them in 3−state significantly reducing the supply current from both VCCA and VCCB. These pins are referenced to the VCCA supply. The NLSX5004 has an active−High enable (EN).

  • Mobile Phones, Infotainment Systems, Other Devices
  • Wide VCCA, VCCB Operating Range: 0.9 V to 3.6 V
  • VCCA and VCCB are independent - VCCA may be greater than, equal to, or less than VCCB
  • High 100 pF capacitive drive capability
  • High−Speed w/ 140 Mbps Guaranteed Date Rate for VCCA, VCCB >1.8 V
  • Low bit to bit skew
  • Overvoltage tolerant Enable and I/O pins
  • Nonpreferential Power up sequencing
  • Power Off protection
  • Available packaging: UQFN−12, SOIC14, TSSOP14, QFN−14, Other packages
  • These Devices are Pb−Free, Halogen Free/BFR Free and RoHS Compliant
  • NLV Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC−Q100 Qualified and PPAP Capable

Tools and Resources

Product services, tools and other useful resources related to NLSX5004

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Channels

Input Level

VCCA Min (V)

VCCA Max (V)

VCCB Min (V)

VCCB Max (V)

IO Max (mA)

ICC Max (μA)

tpd Max (ns)

Data Rate (Mbps)

TA Min (°C)

TA Max (°C)

Reference Price

NLSX5004MUTAG

Loading...

Active

CAD Model

Pb

A

H

P

UQFN-12

1

260

REEL

3000

Yes

Autosense

4

CMOS

0.9

3.6

0.9

3.6

0.02

6

4.7

-

-40

125

$0.2656

More Details

NLVSX5004MUTAG

Loading...

Active

CAD Model

Pb

A

H

P

UQFN-12

1

260

REEL

3000

Yes

Autosense

4

CMOS

0.9

3.6

0.9

3.6

0.02

6

4.7

-

-40

125

$0.2407

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.