1-Bit 20 Mb/s Dual-SupplyLevel Translator

Last Shipments

Overview

The NLSX4401 is a 1−bit configurable dual−supply bidirectionalauto sensing translator that does not require a directional control pin.The I/O VCC and I/O VL ports are designed to track two differentpower supply rails, VCC and VL respectively. Both the VCC and VLsupply rails are configurable from 1.5 V to 5.5 V. This allows voltagelogic signals on the VL side to be translated into lower, higher orequal value voltage logic signals on the VCC side, and vice−versa.The NLSX4401 translator has integrated 10 k pull−up resistorson the I/O lines. The integrated pull−up resistors are used to pull upthe I/O lines to either VL or VCC. The NLSX4401 is an excellentmatch for open−drain applications such as the I2C communicationbus.

  • I2C, SMBus, PMBus
  • Low Voltage ASIC Level Translation
  • Mobile Phones, Cameras, Consumer Products
  • VL can be Less than, Greater than or Equal to VCC
  • Wide VCC Operating Range: 1.5 V to 5.5 V
  • Wide VL Operating Range: 1.5 V to 5.5 V
  • High Speed with 24 Mb/s Guaranteed Date Rate
  • Low Bit−to−Bit Skew
  • Enable Input and I/O Pins are Overvoltage Tolerant (OVT) to Enable Input and I/O Pins are Overvoltage Tolerant (OVT) to 5.5 V
  • Non−preferential Powerup Sequencing
  • Power−Off Protection

Tools and Resources

Product services, tools and other useful resources related to NLSX4401DFT2G

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Channels

Input Level

VCCA Min (V)

VCCA Max (V)

VCCB Min (V)

VCCB Max (V)

IO Max (mA)

ICC Max (μA)

tpd Max (ns)

Data Rate (Mbps)

TA Min (°C)

TA Max (°C)

Reference Price

NLSX4401DFT2G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SC-88-6 / SC-70-6 / SOT-363-6

1

260

REEL

3000

No

Autosense

1

CMOS

1.65

5.5

1.65

5.5

1

3

16

24

-55

125

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.