Level Translator, 4-Bit, 24 Mbps, Dual-Supply

Overview

The NLSX4378A is a 4-Bit configurable dual-supply bidirectional auto sensing translator that does not require a directional control pin. The VCC I/O and VL I/O ports are designed to track two different power supply rails, VCC and VL respectively. The VCC Supply rail is configurable from 1.65V to 5.5V while the VL supply rail is configurable from 1.65V to 5.5V. This allows voltage logic signals on the VL side to be translated into lower, higher or equal value voltage logic signals on the VCC side, and vice-versa. The NLSX4378A translator has integrated 10K ohm pullup resistors on the I/O lines. The integrated pullup resistors are used to pullup the I/O lines to either VL or VCC. The NLSX4378 is an excellent match for open-drain applications such as the I2C communication bus.

  • I2C, SMBus, PMBus
  • Low Voltage ASIC Level Translation
  • Mobile Phones, PDAs, Cameras
  • Wide VCC Operating Range: 1.65V to 5.5V
    Wide VL Operating Range: 1.65V to 5.5V
  • High Speed with 24 Mb/s Guaranteed Data Rates
  • Low Bit-to-Bit Skew
  • Small Packaging - 2.02 x 1.54mm uBump12

Tools and Resources

Product services, tools and other useful resources related to NLSX4378A

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Channels

Input Level

VCCA Min (V)

VCCA Max (V)

VCCB Min (V)

VCCB Max (V)

IO Max (mA)

ICC Max (μA)

tpd Max (ns)

Data Rate (Mbps)

TA Min (°C)

TA Max (°C)

Reference Price

NLSX4378ABFCT1G

Loading...

Active

CAD Model

Pb

A

H

P

Flip-Chip-12

1

260

DSFTP

3000

Yes

Autosense

4

CMOS

1.65

5.5

1.65

5.5

1

2

20

24

-40

85

$0.4449

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.