8-Bit 100 Mb/s Configurable Dual-Supply Level Translator

Last Shipments

Overview

The NLSX3018 is a 8 bit configurable dual supply bidirectional level translator without a direction control pin. The I/O VCC- and I/O VL- ports are designed to track two different power supply rails, VCC and VL respectively. The VCC supply rail is configurable from 1.3 V to 4.5 V while the VL supply rail is configurable from 0.9 V to (VCC - 0.4) V. This allows lower voltage logic signals on the VL side to be translated into higher voltage logic signals on the VCC side, and vice versa. Both I/O ports are auto sensing not requiring a direction pin.

  • Cell phones
  • Digital Cameras
  • Digital Cameras
  • Video Cameras
  • Automotive / General Purpose
  • Wide Operating Range 1.3V to 4.5V
  • High-Speed with 100 Mb/s Guaranteed Data Rate for VL > 1.6V
  • Overvoltage Toerant Enable and I/O Pins
  • Small Packaging: 4.0 mm x 2.0 mm UQFN20

Tools and Resources

Product services, tools and other useful resources related to NLSX3018

Buy/Parametrics Table

Search

Close Search

Products:

3

Share

Product Groups:

┗

Orderable Parts:

3

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Channels

Input Level

VCCA Min (V)

VCCA Max (V)

VCCB Min (V)

VCCB Max (V)

IO Max (mA)

ICC Max (μA)

tpd Max (ns)

Data Rate (Mbps)

TA Min (°C)

TA Max (°C)

Reference Price

NLSX3018DTR2G

Loading...

Last Shipments

View__CAD

Pb

A

H

P

TSSOP-20

1

260

REEL

2500

No

Autosense

8

CMOS

0.9

4.5

0.9

4.1

0.02

2

7.2

140

-40

85

Price N/A

More Details

NLSX3018DWR2G

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOIC-20W

3

260

REEL

1000

No

Autosense

8

CMOS

0.9

4.5

0.9

4.1

0.02

2

7.2

140

-40

85

Price N/A

More Details

NLSX3018MUTAG

Loading...

Last Shipments

View__CAD

Pb

A

H

P

UDFN-20

1

260

REEL

3000

No

Autosense

8

CMOS

0.9

4.5

0.9

4.1

0.02

2

7.2

140

-40

85

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.