4-bit configurable dual-supply bus buffer level translator

Last Shipments

Overview

NLSV4T3144 is a 4 bit configurable dual-supply bus buffer level translator. The input IN An and output OUT Bn ports are designed to track two different power supply rails, VCCA and VCCB respectively. Both supply rails are configurable from 0.9V to 4.5V allowing universal low voltage translation from the input to the output port.

  • Mobile Phones, Tablets, Other Portable Devices
  • SPI Bus Voltage Translation
  • VCCA and VCCB Operating Range: 0.9 V to 4.5 V
  • High-Speed w/ Balanced Propagation Delay
  • Inputs and Outputs have OVT Protection to 4.5 V
  • Non-preferential VCCA and VCCB Sequencing
  • Outputs at 3-State until Active VCCA and VCCB are reached
  • Power-Off Protection
  • Ultra-Small packaging: 1.7 mm x 2.0 mm UQFN-12

Tools and Resources

Product services, tools and other useful resources related to NLSV4T3144

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Channels

Input Level

VCCA Min (V)

VCCA Max (V)

VCCB Min (V)

VCCB Max (V)

IO Max (mA)

ICC Max (μA)

tpd Max (ns)

Data Rate (Mbps)

TA Min (°C)

TA Max (°C)

Reference Price

NLSV4T3144MUTAG

Loading...

Last Shipments

CAD Model

Pb

A

H

P

UQFN-12

1

260

REEL

3000

No

Unidirectional

4

CMOS

0.9

4.5

0.9

4.5

24

1

3.3

-

-40

85

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.