1-Bit Dual-Supply Inverting Level Translator

Last Shipments

Overview

The NLSV1T240 is a 1-bit configurable dual-supply voltage level translator. The input An and output Bn ports are designed to track two different power supply rails, VCCA and VCCB respectively. Both supply rails are configurable from 0.9 V to 4.5 V allowing universal low-voltage translation from the input An to the output Bn port.

  • Mobile Phones, PDAs, Other Portable Devices
  • *Standard Device (No Specific End Product)
  • Wide VCCA and VCCB Operating Range: 0.9 V to 4.5 V
  • High-Speed w/ Balanced Propagation Delay
  • Inputs and Outputs have OVT Protection to 4.5 V
  • Non-preferential VCCA and VCCB Sequencing
  • Outputs at 3-State until Active VCC is Reached
  • Power-Off Protection
  • Outputs Switch to 3-State with VCCB at GND
  • Ultra-Small Packaging: 1.2 mm x 1.0 mm UDFN6
  • This is a Pb-Free Device

Tools and Resources

Product services, tools and other useful resources related to NLSV1T240

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Channels

Input Level

VCCA Min (V)

VCCA Max (V)

VCCB Min (V)

VCCB Max (V)

IO Max (mA)

ICC Max (μA)

tpd Max (ns)

Data Rate (Mbps)

TA Min (°C)

TA Max (°C)

Reference Price

NLSV1T240MUTBG

Loading...

Last Shipments

View__CAD

Pb

A

H

P

UDFN-6

1

260

REEL

3000

No

Unidirectional

1

CMOS

0.9

4.5

0.9

4.5

24

1

3.3

-

-40

85

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.