48 V RF Antenna Switch Driver

Consult Sales Office

Overview

The NLHV1T0434 MiniGate is an advanced high−voltage CMOS RF Antenna Switch Driver in ultra−small footprint.

  • RF Antenna Circuitry
  • Cell Tower PA Systems
  • Cell Tower Equipment
  • High-Speed/Low-Power
  • Wide Output VCC Range: 16 V to 60 V
  • Low RDSon: NMOS = 10 Ω Max, PMOS = 500 Ω Max
  • High Output DC current: IOL ≥ 130 mA
  • Max Input Frequency: 2 MHz minimum
  • Available in MSOP8-EP

Tools and Resources

Product services, tools and other useful resources related to NLHV1T0434

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Channels

Input Level

VCCA Min (V)

VCCA Max (V)

VCCB Min (V)

VCCB Max (V)

IO Max (mA)

ICC Max (μA)

tpd Max (ns)

Data Rate (Mbps)

TA Min (°C)

TA Max (°C)

Reference Price

NLHV1T0434ZR2G

Loading...

Consult Sales Office

CAD Model

Pb

A

H

P

MSOP-8 EP

1

260

REEL

3000

No

Unidirectional

1

LVTTL

3

5.5

16

50

130

100

60

-

-55

125

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.