18-Channel Level Shifter

Obsolete

Overview

The NLHV18T3244 is an 18−channel level translator designed forhigh voltage level shifting applications such as displays. The 18channels are divided into twelve and two three channel groups, witheach group controlled by the inverting inputs SEL1, SEL2 and, SEL3;respectively. The EN input is used to select the ‘ON’ or power savingshutdown modes.Each channel consists of a high voltage output buffer. The outputbuffers use N−channel low side and P−channel high side transistors.The output signal on pins OUT1 to OUT18 is pulled by the transistorsto the positive high or negative low voltage on the VHx and VLx powersupply pins, respectively, depending on the voltage of the invertingpins.

  • OLED Drivers
  • High Voltage Level Shifters
  • Piezoelectric Motor Drivers
  • OLED Televisions
  • 18 Non−Inverting / Inverting Channels
  • VH1, VH2 Supply Range: 5 V to 25 V
  • VL1, VL2 Supply Range: −13 V to 0 V
  • VHx – VLx Difference Range: 5 V to 25 V
  • Outputs Specified with 1000 pF Capacitive Loads
  • Disable Function
  • Low Standby Current
  • No Glitch on Power−Up

Tools and Resources

Product services, tools and other useful resources related to NLHV18T3244

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Channels

Input Level

VCCA Min (V)

VCCA Max (V)

VCCB Min (V)

VCCB Max (V)

IO Max (mA)

ICC Max (μA)

tpd Max (ns)

Data Rate (Mbps)

TA Min (°C)

TA Max (°C)

Reference Price

NLHV18T3244MNTWG

Loading...

Obsolete

CAD Model

Pb

A

H

P

QFN-50

3

260

REEL

2500

No

Special

18

CMOS

2

5.5

-

-

20

10

55

-

-40

85

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.