2-Bit 24 Mbps Configurable Dual-Supply Autosense Level Translator

Overview

The NL5X4002 and NL5X4E02 are 2−bit configurable dual−supply bidirectional auto sensing translators that do not require directional control pins. The A and B ports are designed to track two different power supply rails, VCCA and VCCB respectively. Both the VCCA and VCCB supply rails are configurable from 1.65 V to 5.5 V. This allows voltage logic signals on the VCCA side to be translated into lower, higher or equal value voltage logic signals on the VCCB side, and vice−versa.
The NL5X4002 translator has integrated 10 k pullup resistors on the I/O lines. The integrated pullup resistors are used to pull the I/O lines up to either VCCA or VCCB.
The NL5X4E02 translator does not have integrated pullup resistors on the I/O lines. External pullup resistors are needed to pull the I/O lines up to either VCCA or VCCB.
These devices are excellent matches for open−drain applications such as the I2C communication bus.

  • I2C, SMBus, PMBus
  • Low Voltage ASIC Level Translation
  • Mobile Phones, PDAs, Cameras
  • Wide VCCA, VCCB Operating Range: 1.65 V to 5.5 V
  • VCCA and VCCB are independent
    − VCCA may be greater than, equal to, or less than VCCB
  • High−Speed w/ 24 Mbps Guaranteed Date Rate
  • Low Bit−to−Bit skew
  • Overvoltage Tolerant Enable and I/O Pins
  • Non−preferential Power−Up Sequencing
  • Available packaging: SOIC−8, Micro8, UDFN8, UQFN8
  • Q Suffix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements;
    − AEC−Q101 Qualified and PPAP Capable
  • Integrated 10 k Pullup Resistors (NL5X4002)
  • These Devices are Pb−Free, Halogen Free/BFR Free and are RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to NL5X4002

Buy/Parametrics Table

Search

Close Search

Products:

5

Share

Product Groups:

Orderable Parts:

5

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Channels

Input Level

VCCA Min (V)

VCCA Max (V)

VCCB Min (V)

VCCB Max (V)

IO Max (mA)

ICC Max (μA)

tpd Max (ns)

Data Rate (Mbps)

TA Min (°C)

TA Max (°C)

Reference Price

NL5X4002DMR2G

Loading...

Active

CAD Model

Pb

A

H

P

Micro8

1

260

REEL

4000

No

Autosense

2

CMOS

1.65

5.5

1.65

5.5

~NA~

5

6

24

-40

125

$0.3455

More Details

NL5X4002DR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

No

Autosense

2

CMOS

1.65

5.5

1.65

5.5

~NA~

5

6

24

-40

125

$0.2348

More Details

NL5X4002DR2G-Q

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

No

Autosense

2

CMOS

1.65

5.5

1.65

5.5

~NA~

5

6

24

-40

125

$0.2348

More Details

NL5X4002MUTAG

Loading...

Active

CAD Model

Pb

A

H

P

UDFN-8

1

260

REEL

3000

No

Autosense

2

CMOS

1.65

5.5

1.65

5.5

~NA~

5

6

24

-40

125

$0.2135

More Details

NL5X4002MUTAG-Q

Loading...

Active

CAD Model

Pb

A

H

P

UDFN-8

1

260

REEL

3000

No

Autosense

2

CMOS

1.65

5.5

1.65

5.5

~NA~

5

6

24

-40

125

$0.2135

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.