Level Translator, 4-Bit, 140 Mbps, Configurable Dual-Supply

Overview

The NL3X5004 is 4−bit configurable dual−supply autosensing bidirectional level translator that does not require direction control pins. The A− and B−ports are designed to track two different power supply rails, VCCA and VCCB respectively. Both the VCCA and the VCCB supply rails are independently−configurable from 0.9 V to 3.6 V. The NL3X5004 has high dynamic output current capability, allowing the translators to drive high capacitive loads. Enable input pins are available to reduce the power consumption. These pins may be used to disable both A− and B−ports by putting them in 3−state significantly reducing the supply current from both VCCA and VCCB. These pins are referenced to the VCCA supply. The NL3X5004 has an active−High enable (EN).

  • Industrial
  • Automotive
  • Telecom
  • Personal Electronics
  • Smartphone
  • Automotive Instrumentation Panel
  • Automotive Body Control Module
  • Wide VCCA, VCCB Operating Range: 0.9 V to 3.6 V
  • VCCA and VCCB are independent - VCCA may be greater than, equal to, or less than VCCB
  • -Q Suffix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC−Q100 Qualified and PPAP Capable
  • High 100 pF capacitive drive capability
  • High−Speed w/ 140 Mbps Guaranteed Date Rate for VCCA, VCCB >1.8 V
  • Low bit to bit skew
  • Overvoltage tolerant Enable and I/O pins
  • Nonpreferential Power up sequencing
  • Power Off protection
  • These Devices are Pb−Free, Halogen Free/BFR Free and RoHS Compliant
  • Available packaging: UQFN−12, SOIC14, TSSOP14, QFN−14, Other packages

Tools and Resources

Product services, tools and other useful resources related to NL3X5004

Buy/Parametrics Table

Search

Close Search

Products:

4

Share

Product Groups:

Orderable Parts:

4

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Channels

Input Level

VCCA Min (V)

VCCA Max (V)

VCCB Min (V)

VCCB Max (V)

IO Max (mA)

ICC Max (μA)

tpd Max (ns)

Data Rate (Mbps)

TA Min (°C)

TA Max (°C)

Reference Price

NL3X5004MN1TXG

Loading...

Active

CAD Model

Pb

A

H

P

QFN-14

1

260

REEL

3000

No

Autosense

4

CMOS

0.9

3.6

0.9

3.6

0.02

6

4.7

140

-40

125

$0.4983

More Details

NL3X5004MN1TXG-Q

Loading...

Active

CAD Model

Pb

A

H

P

QFN-14

1

260

REEL

3000

No

Autosense

4

CMOS

0.9

3.6

0.9

3.6

0.02

6

4.7

140

-40

125

$0.4983

More Details

NL3X5004MU2TAG

Loading...

Active

CAD Model

Pb

A

H

P

UQFN-12

1

260

REEL

3000

No

Autosense

4

CMOS

0.9

3.6

0.9

3.6

0.02

6

4.7

140

-40

125

$0.2976

More Details

NL3X5004MU2TAG-Q

Loading...

Active

CAD Model

Pb

A

H

P

UQFN-12

1

260

REEL

3000

No

Autosense

4

CMOS

0.9

3.6

0.9

3.6

0.02

6

4.7

140

-40

125

$0.2976

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.