Dual Supply 2-Bit Voltage Translator/ Isolator for I2C Applications

Overview

The FXMAR2102 is a high-performance configurable dual-voltage-supply translator for bi-directional voltage translation over a wide range of input and output voltages levels. The FXMAR2102 also works in a push-pull environment.
It is intended for use as a voltage translator between I2C -Bus® compliant masters and slaves. Internal 10K pull-up resistors are provided.
The device is designed so the A port tracks the VCCA level and the B port tracks the VCCB level. This allows for bi-directional A/B-port voltage translation between any two levels from 1.65V to 5.5V. VCCA can equal VCCB from 1.65V to 5.5V. Either VCC can be powered-up first. Internal power-down control circuits place the device in 3-state if either VCC is removed.
The two ports of the device have automatic directionsense capability. Either port may sense an input signal and transfer it as an output signal to the other port.

  • This product is general usage and suitable for many different applications.
  • Bi-Directional Interface between Any Two Levels: 1.65V to 5.5V
  • No Direction Control Needed
  • Internal 10K Pull-Up Resistors
  • System GPIO Resources Not Required when OE Tied to VCCA
  • I2C-Bus® Isolation
  • A/B Port VOL = 175mV (Typical), VIL = 150mV, IOL = 6mA
  • Open-Drain Inputs / Outputs
  • Works in Push Pull Environment
  • Accommodates Standard-Mode and Fast-Mode I2C-Bus Devices
  • Supports I2C Clock Stretching & Multi-Master
  • Fully Configurable: Inputs and Outputs Track VCC
  • Non-Preferential Power-Up; Either VCC Can Power-Up First
  • Outputs Switch to 3-State if Either VCC is at GND
  • Tolerant Output Enable: 5V
  • Packaged in 8-Terminal Leadless MicroPak™ (1.6mm x 1.6mm) and Ultrathin MLP (1.2mm x 1.4mm)
  • ESD Protection Exceeds:
  • ESD Protection Exceeds:
  • All Pins:4kV HBM ESD (per JESD22-A114)
  • B-Port:8kV HBM ESD (per vs. GND & vs. VCCB)
  • 2kV CDM (per JESD22-C101)

Tools and Resources

Product services, tools and other useful resources related to FXMAR2102

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Channels

Input Level

VCCA Min (V)

VCCA Max (V)

VCCB Min (V)

VCCB Max (V)

IO Max (mA)

ICC Max (μA)

tpd Max (ns)

Data Rate (Mbps)

TA Min (°C)

TA Max (°C)

Reference Price

FXMAR2102L8X

Loading...

Active

CAD Model

Pb

A

H

P

UQFN-8

1

260

REEL

5000

Yes

Autosense

2

CMOS

1.65

5.5

1.65

5.5

6

5

3

74

-40

85

$0.1602

More Details

FXMAR2102UMX

Loading...

Active

CAD Model

Pb

A

H

P

UQFN-8

1

260

REEL

5000

Yes

Autosense

2

CMOS

1.65

5.5

1.65

5.5

6

5

3

74

-40

85

$0.1495

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.