Dual-Supply, 4-Bit Voltage Translator / Buffer / Repeater / Isolator for Open-Drain Applications

Overview

The FXMA2104 is a 4-bit high-performance, configurable dual-voltage supply, open-drain translator for bi-directional voltage translation over a wide range of input and output voltages levels.
Intended for use as a voltage translator in applications using the I2C-Bus® interface, the input and output voltage levels are compatible with I2C device specification voltage levels. External pull-up resistors are required.
The device is designed so that the A port tracks the VCCA level and the B port tracks the VCCB level. This allows for bi-directional A/B port voltage translation between any two levels from 1.65V to 5.5V. VCCA can equal VCCB from 1.65V to 5.5V.
Non-preferential power-up means either VCC can be powered-up first. Internal power-down control circuits place the device in 3-state if either VCC is removed.
The two ports of the device have automatic direction-sense capability. Either port may sense an input signal and transfer it as an output signal to the other port.

  • This product is general usage and suitable for many different applications.
  • Bi-Directional Interface between Any Two Levels: 1.65V to 5.5V
  • Direction Control not Needed
  • System GPIO Resources Not Required when OE Tied to VCCA
  • I2C 400pF Buffer / Repeater
  • I2C-Bus® Isolation
  • A/B Port VOL = 175mV (Typical), VIL = 150mV, IOL = 6mA
  • Open-Drain Inputs / Outputs
  • Accommodates Standard-Mode and Fast-Mode I2C-Bus Devices
  • Supports I2C Clock Stretching & Multi-Master
  • Fully Configurable: Inputs and Outputs Track VCC
  • Non-Preferential Power-Up; Either VCC May Be Powered-Up First
  • Outputs Switch to 3-State if Either VCC is at GND
  • Tolerant Output Enable: 5V
  • Packaged in 12-Lead Ultrathin MLP (1.8mm x 1.8mm)
  • ESD Protection Exceeds:
    - 5kV HBM ESD (per JESD22-A114)
    - 2kV CDM (per JESD22-C101)

Tools and Resources

Product services, tools and other useful resources related to FXMA2104

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Channels

Input Level

VCCA Min (V)

VCCA Max (V)

VCCB Min (V)

VCCB Max (V)

IO Max (mA)

ICC Max (μA)

tpd Max (ns)

Data Rate (Mbps)

TA Min (°C)

TA Max (°C)

Reference Price

FXMA2104UMX

Loading...

Active

CAD Model

Pb

A

H

P

UQFN-12

1

260

REEL

5000

Yes

Autosense

4

CMOS

1.65

5.5

1.65

5.5

6

5

3

52

-40

85

$0.2114

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.