Dual Supply 8-Bit Voltage Translator

Overview

The FXMA108 is a configurable dual-voltage supply translator designed for both uni-directional and bidirectional voltage translation between two logic levels. The device allows translation between voltages as high as 5.5V to as low as 1.65V. The A port tracks the VCCA level and the B port tracks the VCCB level. This allows for bi-directional voltage translation over a variety of voltage levels: 1.8V, 2.5V, 3.3V, and 5.0V The device remains in 3-state until both VCCs reach active levels, allowing either VCC to be powered-up first. Internal power-down control circuits place the device in 3-state if either VCC is removed. The /OE input, when high, disables both the A and B Side by placing them in a 3-state condition. The /OE input is supplied by VCCA. The FXMA108 supports bi-directional translation without the need for a direction control pin. The two Side of the device have auto-direction-sense capability. Either port may sense an input signal and transfer it as an output signal to the other port.

  • This product is general usage and suitable for many different applications.
  • Bi-Directional Interface between Two Levels from 1.65V to 5.5V
  • Fully Configurable: Inputs and Outputs Track VCC
  • Non-Preferential Power-Up; Either VCC May Be Powered-Up First
  • Outputs Remain in 3-State Until Active VCC Level is Reached
  • Outputs Switch to 3-State if Either VCC is at GND
  • Power-Off Protection
  • Bus-Hold on Data Inputs Eliminates the Need for Pull-Up Resistors
  • Control Input (/OE) Referenced to VCCA Voltage
  • Packaged in 20-Terminal DQFN
  • Direction Control Not Necessary
  • 80Mbps Throughput when Translating Between 2.5V and 5.0V
  • ESD Protection Exceeds:
  • 8kV Human Body Mode (B Port I/O to GND) (JESD22-A114 & Mil Std 883e 3015.7)
  • 5kV Human Body Model (A Port I/O to GND) (JESD22-A114 & Mil Std 883e 3015.7)
  • 2kV Charged Device Model (ESD STM 5.3) (JESD22-C101)

Tools and Resources

Product services, tools and other useful resources related to FXMA108

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Channels

Input Level

VCCA Min (V)

VCCA Max (V)

VCCB Min (V)

VCCB Max (V)

IO Max (mA)

ICC Max (μA)

tpd Max (ns)

Data Rate (Mbps)

TA Min (°C)

TA Max (°C)

Reference Price

FXMA108BQX

Loading...

Active

CAD Model

Pb

A

H

P

WQFN-20

1

260

REEL

3000

No

Autosense

8

CMOS

1.65

5.5

1.65

5.5

0.02

10

5

-

-40

85

$0.2987

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.