SIM Card Power Supply Level Shifter

Overview

The FXLP4555 is a level-shifter analog circuit designed to translate the voltages between a SIM card and an external baseband. A built-in LDO-type DC-DC converter allows the FXLP4555 to drive 1.8V and 3.0V SIM cards. The device fulfills the ISO7816-3 smart-card interface standard as well as GSM 11.11 (11.12 and 11.18) and 3G mobile requirements (IMT-2000/3G UICC standard). The EN pin enables a low-current Shutdown Mode that extends battery life. The card power supply voltage (VCC_C) is selected using a single pin (VSEL).

  • This product is general usage and suitable for many different applications.
  • Supports 1.8V or 3.0V SIM Cards
  • LDO Supplies >50mA Under 1.8V and 3.0V
  • Built-in Pull-up Resistor for I/O Pin in Both Directions
  • ESD Protection: 8kV (Human Body Model, According to ISO-7816 Specifications)
  • Supports Clock ≥5MHz
  • Supports "Clock Stop" Power Management per ISO7816-3 Specifications
  • Low-Profile 3x3mm MLP-16 Package

Tools and Resources

Product services, tools and other useful resources related to FXLP4555

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Channels

Input Level

VCCA Min (V)

VCCA Max (V)

VCCB Min (V)

VCCB Max (V)

IO Max (mA)

ICC Max (μA)

tpd Max (ns)

Data Rate (Mbps)

TA Min (°C)

TA Max (°C)

Reference Price

FXLP4555MPX

Loading...

Active

CAD Model

Pb

A

H

P

WQFN-16

1

260

REEL

3000

Yes

Special

1

CMOS

2.7

5.5

-

-

0.2

175000

n/a

-

-40

85

$0.1955

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.