Low Voltage Dual Supply 8-Bit Signal Translator with Configurable Voltage Supplies and Bushold Data Inputs and 3-STATE and 26 Ohm Series Resistors in the B Port Outputs

Overview

The FXLH42245 is a configurable dual-voltage-supply translator designed for bi-directional voltage translation of signals between two voltage levels. The device allows translation between voltages as high as 3.6V to as low as 1.1V. The A port tracks the VCCA level and the B port tracks the VCCB level. Both ports are designed to accept supply voltage levels from 1.1V to 3.6V. This allows for bi-directional voltage translation over a variety of voltage levels: 1.2V, 1.5V, 1.8V, 2.5V, and 3.3V. The device remains in 3-state until both VCCs reach active levels, allowing either VCC to be powered-up first. The device also contains power-down control circuits that place the device in 3-state if either VCC is removed. The Transmit/Receive (T/R) input determines the direction of data flow through the device. The OE input, when HIGH, disables both the A and B ports by placing them in a 3-state condition. The FXLH42245 is designed with the control pins (T/R and OE) supplied by VCCA.

  • This product is general usage and suitable for many different applications.
  • Bi-Directional Interface between Two Levels from 1.1V to 3.6V
  • Fully Configurable, Inputs Track VCC Level
  • Non-Preferential Power-up; Either VCC May Be Powered-up First
  • Outputs Remain in 3-State until Active VCC Level is Reached
  • Outputs Switch to 3-State if Either VCC is at GND
  • Bushold on Data Inputs Eliminates the need for External Pull-Up / Pull-Down Resistors
  • 26W Output Series Resistors on the B Port to Reduce Line Noise
  • Power-Off Protection
  • Control Inputs (T/R, OE) Levels are Referenced To VCCA Voltage
  • Packaged in 24-Pin MLP
  • ESD Protection Exceeds
  • - 4kV Human Body Model (per JESD22-A114 & Mil Std 883e 3015.7)
  • - 8kV Human Body Model I/O to GND (per JESD22-A114 & Mil Std 883e 3015.7)
  • - 1kV Charge Device Model (per ESD STM 5.3)
  • - 200V Machine Model (per JESD22-A115 & ESD STM5.2)

Tools and Resources

Product services, tools and other useful resources related to FXLH42245

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Channels

Input Level

VCCA Min (V)

VCCA Max (V)

VCCB Min (V)

VCCB Max (V)

IO Max (mA)

ICC Max (μA)

tpd Max (ns)

Data Rate (Mbps)

TA Min (°C)

TA Max (°C)

Reference Price

FXLH42245MPX

Loading...

Active

CAD Model

Pb

A

H

P

WQFN-24

1

260

REEL

3000

Yes

Bidirectional

8

LVTTL

1.1

3.6

1.1

3.6

24

20

3.9

-

-40

85

$0.3255

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.