Low Voltage 1-Bit Bi-directional Level Translator with Configurable Voltage Supplies and Bushold Data Inputs (Advance Information)

Overview

The FXLH1T45 is a single bit configurable dual-voltage supply translator designed for both uni-directional and bi-directional voltage translation between two logic levels. The device allows translation between voltages as high as 3.6V to as low as 1.1V. The A port tracks the VCCA level, and the B port tracks the VCCB level. This allows for bi-directional voltage translation over a variety of voltage levels: 1.2V, 1.5V, 1.8V, 2.5V, and 3.3V. The device remains in 3-STATE until both VCCS reach active levels allowing either VCC to be powered-up first. Internal power down control circuits place the device in 3-STATE if either VCC is removed. The Transmit/Receive (T/<span style="text-decoration: overline">R</span>) input determines the direction of data flow through the device. The FXLH1T45 is designed so that the control pin (T/<span style="text-decoration: overline">R</span>) is supplied by VCCA

  • This product is general usage and suitable for many different applications.
  • Bi-directional interface between any 2 levels from 1.1V to 3.6V
  • Fully configurable: Inputs track VCC level
  • Non-preferential power-up sequencing; either VCC may be powered-up first
  • Outputs remain in 3-STATE until active VCC level is reached
  • Outputs switch to 3-STATE if either VCC is at GND
  • Power off protection
  • Bushold on data inputs eliminates the need for external pull-up/pull-down resistors
  • Control input (T/R) levels are referenced to VCCA voltage
  • Packaged in the MicroPak 6 (1.0mm x 1.45mm)
  • ESD protections exceeds: – 4kV HBM ESD (per JESD22-A114 & Mil Std 883e 3015.7) – 8kV HBM I/O to GND ESD (per JESD22-A114 & Mil Std 883e 3015.7) – 1kV CDM ESD (per ESD STM 5.3) – 200V MM ESD (per JESD22-A115 & ESD STM5.2)

Tools and Resources

Product services, tools and other useful resources related to FXLH1T45

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Channels

Input Level

VCCA Min (V)

VCCA Max (V)

VCCB Min (V)

VCCB Max (V)

IO Max (mA)

ICC Max (μA)

tpd Max (ns)

Data Rate (Mbps)

TA Min (°C)

TA Max (°C)

Reference Price

FXLH1T45L6X

Loading...

Active

CAD Model

Pb

A

H

P

SIP-6

1

260

REEL

5000

Yes

Bidirectional

1

LVTTL

1.1

3.6

1.1

3.6

24

20

3.5

-

-40

85

$0.1081

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.