Low-Voltage Dual-Supply 4-Bit Voltage Translator with Configurable Voltage Supplies and Signal Levels, 3-State Outputs, and Auto Direction Sensing

Overview

The FXLA0104 is a configurable dual-voltage supply translator for both uni-directional and bi-directional voltage translation between two logic levels. The device allows translation between voltages as high as 3.6V to as low as 1.1V. The A port tracks the VCCA level and the B port tracks the VCCB level. This allows for bi-directional voltage translation over a variety of voltage levels: 1.2V, 1.5V, 1.8V, 2.5V, and 3.3V.
The device remains in three-state as long as either VCC=0V, allowing either VCC to be powered up first. Internal power-down control circuits place the device in 3-state if either VCC is removed.
The OE input, when LOW, disables both the A and B ports by placing them in a 3-state condition. The OEinput is supplied by VCCA.
The FXLA0104 supports bi-directional translation without the need for a direction control pin. The two ports of the device have auto-direction sense capability. Either port may sense an input signal and transfer it as an output signal to the other port.

  • Mobile Handsets
  • Media Tablets
  • Medical Electronics/Devices
  • Notebook PC
  • E-book Reader
  • DVD/Set Top Boxes
  • Desktop PC
  • Game Console
  • LED TV
  • Mobile Comm Infrastructure
  • Bi-Directional Interface between Two Levels: from 1.1V to 3.6V
  • Fully Configurable: Inputs and Outputs Track VCC
  • Non-Preferential Power-Up; Either VCC May Be Powered Up First
  • Outputs Switch to 3-State if Either VCC is at GND
  • Power-Off Protection
  • Bus-Hold on Data Inputs Eliminates the Need for Pull-Up Resistors; Do Not Use Pull-Up Resistors on A or B Ports
  • Control Input (OE) Referenced to VCCA Voltage
  • Available in the 12-Lead, 1.7mm x 2.0mm UMLP Package
  • Direction Control Not Necessary
  • 100Mbps Throughput when Translating Between 1.8V and 2.5V
  • ESD Protection Exceeds:
  • 6kV HBM (per JESD22-A114 & Mil Std 883e3015.7)
  • 2kV CDM (per ESD STM 5.3)

Tools and Resources

Product services, tools and other useful resources related to FXLA0104

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Channels

Input Level

VCCA Min (V)

VCCA Max (V)

VCCB Min (V)

VCCB Max (V)

IO Max (mA)

ICC Max (μA)

tpd Max (ns)

Data Rate (Mbps)

TA Min (°C)

TA Max (°C)

Reference Price

FXLA0104QFX

Loading...

Active

CAD Model

Pb

A

H

P

UQFN-12

1

260

REEL

5000

Yes

Autosense

4

LVTTL

1.1

3.6

1.1

3.6

0.004

10

4

-

-40

85

$0.1665

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.