Low Voltage Dual Supply 5-Bit Signal Translator with Configurable Voltage Supplies and Signal Levels and 3-STATE Outputs

Overview

The FXL5T244 is a configurable dual-voltage-supply translator designed for one-way (unidirectional) voltage translation of signals between two voltage levels. The device allows translation between voltages as high as 3.6V to as low as 1.1V. A Inputs and the OE# Control Pin track the VCCI level, and Y Outputs track the VCCO level. Both inputs and outputs are designed to accept supply voltage levels from 1.1V to 3.6V. This allows for unidirectional voltage translation over a variety of voltage levels: 1.2V, 1.5V, 1.8V, 2.5V, and 3.3V. The device remains in 3-STATE until both VCCs reach active levels allowing either VCC to be powered-up first. The device also contains power down control circuits that place the device in 3-STATE if either VCC is removed. The OE# input, when HIGH, disables the outputs by placing them in 3-STATE condition.

  • This product is general usage and suitable for many different applications.
  • One-way (unidirectional) translation between any 2 levels from 1.1V to 3.6V
  • Fully configurable, inputs and outputs track respective VCC levels
  • Non-preferential power-up sequencing; either VCC may be powered-up first
  • Outputs remain in 3-STATE until active VCC level is reached
  • Outputs switch to 3-STATE if either VCC is at GND
  • Power-off protection
  • Control input (OE#) level is referenced to VCCI voltage
  • Packaged in 14-terminal DQFN (2.5mm x 3.0mm) package
  • ESD protection exceeds:
  • 4kV HBM ESD (per JESD22-A114 & Mil Std 883e 3015.7)
  • 8kV HBM I/O to GND ESD (per JESD22-A114 & Mil Std 883e 3015.7)
  • 1kV CDM ESD (per ESD STM 5.3)
  • 200V MM ESD (per JESD22-A115 & ESD STM5.2)

Tools and Resources

Product services, tools and other useful resources related to FXL5T244

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Channels

Input Level

VCCA Min (V)

VCCA Max (V)

VCCB Min (V)

VCCB Max (V)

IO Max (mA)

ICC Max (μA)

tpd Max (ns)

Data Rate (Mbps)

TA Min (°C)

TA Max (°C)

Reference Price

FXL5T244BQX

Loading...

Active

CAD Model

Pb

A

H

P

QFN-14

1

260

REEL

3000

Yes

Unidirectional

5

LVTTL

1.1

3.6

1.1

3.6

24

20

3.5

-

-40

85

$0.1932

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.