4-Channel LVTTL to GTL Transceiver

Overview

The FXGL2014 is a 4-channel translator to interface between 3.3-V LVTTL chip set I/O and Xeon processor GTL–/GTL/GTL+ I/O.
The FXGL2014 integrates ESD protection cells on all terminals and is available in a TSSOP package (5.0 mm × 4.4 mm). The device is characterized over free air temperature range of –40°C to 85°C.

  • This product is general usage and suitable for many different applications.
  • Operates as a 4-bit GTL−/GTL/GTL+ Sampling receiver or as a LVTTL to GTL−/GTL/GTL+ Driver 3.0 V to 3.6 V Operation with 5 V Tolerant LVTTL Input
  • GTL Input and Output 3.6 V Tolerant
  • Vref Adjustable from 0.5 V to VCC/2
  • Partial Power-down Permitted
  • Under-Voltage Lockout (UVLO)
  • ESD Protection exceeds 2000 V HBM per JESD22-A114 and 1000 V CDM per JESD22-CC101
  • Latch-up Protection Exceeds 500 mA per JESD78
  • Package Offered: TSSOP14
  • –40°C to 85°C Operating Temperature Range

Tools and Resources

Product services, tools and other useful resources related to FXGL2014

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Channels

Input Level

VCCA Min (V)

VCCA Max (V)

VCCB Min (V)

VCCB Max (V)

IO Max (mA)

ICC Max (μA)

tpd Max (ns)

Data Rate (Mbps)

TA Min (°C)

TA Max (°C)

Reference Price

FXGL2014MTCX

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-14 5.00x4.40x0.95, 0.65P

1

260

REEL

2500

Yes

Bidirectional

4

TTL

3

3.6

n/a

n/a

50

10000

5.2

-

-40

85

$0.2763

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.