8-Bit Dual Supply Configurable Voltage Interface Transceiver with 3-STATE Outputs

Obsolete

Overview

The LVXC4245 is a 24-pin dual-supply, 8-bit configurable voltage interface transceiver suited for PCMCIA and other real time configurable I/O applications. The VCCA pin accepts a 5V supply level. The "A" Port is a dedicated 5V port. The VCCB pin accepts a 3V-to-5V supply level. The "B" Port is configured to track the VCCB supply level respectively. A 5V level on the VCC pin will configure the I/O pins at a 5V level and a 3V VCC will configure the I/O pins at a 3V level. This device will allow the VCCB voltage source pin and I/O pins on the "B" Port to float when OE# is HIGH. This feature is necessary to buffer data to and from a PCMCIA socket that permits PCMCIA cards to be inserted and removed during normal operation.

  • This product is general usage and suitable for many different applications.
  • Bidirectional interface between 5V and 3V-to-5V buses
  • Control inputs compatible with TTL level
  • Outputs source/sink up to 24 mA
  • Guaranteed simultaneous switching noise level and dynamic threshold performance
  • Implements patented EMI reduction circuitry
  • Flexible VCCB operating range
  • Allows B Port and VCCB to float simultaneously when OE# is HIGH
  • Functionally compatible with the 74 series 245

Tools and Resources

Product services, tools and other useful resources related to 74LVXC4245

Buy/Parametrics Table

Search

Close Search

Products:

4

Share

Product Groups:

Orderable Parts:

4

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Channels

Input Level

VCCA Min (V)

VCCA Max (V)

VCCB Min (V)

VCCB Max (V)

IO Max (mA)

ICC Max (μA)

tpd Max (ns)

Data Rate (Mbps)

TA Min (°C)

TA Max (°C)

Reference Price

74LVXC4245MTC

Loading...

Obsolete

CAD Model

Pb

A

H

P

TSSOP-24

1

260

TUBE

1525

No

Bidirectional

8

TTL

4.5

5.5

2.7

5.5

24

80

5.5

n/a

-40

85

Price N/A

More Details

74LVXC4245MTCX

Loading...

Obsolete

CAD Model

Pb

A

H

P

TSSOP-24

1

260

REEL

2500

No

Bidirectional

8

TTL

4.5

5.5

2.7

5.5

24

80

5.5

n/a

-40

85

Price N/A

More Details

74LVXC4245QSC

Loading...

Obsolete

CAD Model

Pb

A

H

P

QSOP-24

3

260

TUBE

5400

No

Bidirectional

8

TTL

4.5

5.5

2.7

5.5

24

80

5.5

n/a

-40

85

Price N/A

More Details

74LVXC4245QSCX

Loading...

Obsolete

CAD Model

Pb

A

H

P

QSOP-24

3

260

REEL

2500

No

Bidirectional

8

TTL

4.5

5.5

2.7

5.5

24

80

5.5

n/a

-40

85

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.