D-Type Latch with 3-STATE Output

Active

Overview

The NL17SZ373 is a single positive edge-triggered D-type CMOS Latch with 3-STATE output in tiny footprint packages.

  • This product is general usage and suitable for many different applications.
  • *Standard Device (No Specific End Product)
  • Broad VCC Operating Range: 1.65V to 5.5V
  • Ultra high Speed: tPD 2.6 ns at 5V VCC (typ)
  • High Output Drive: ±24 mA at 3V VCC

Tools and Resources

Product services, tools and other useful resources related to NL17SZ373

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Channels

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

NL17SZ373DBVT1G

Loading...

Active

View__CAD

Pb

A

H

P

SC-74

1

260

REEL

3000

No

Latch

1

1.65

5.5

4.3

32

$0.0401

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.