TinyLogic UHS D-Type Latch with 3-STATE Output

Active

Overview

The NC7SZ373 is a single positive edge-triggered D-type CMOS Latch with 3-STATE output from onsemi's Ultra High Speed Series of TinyLogic® in the space saving SC70 6-lead package. The device is fabricated with advanced CMOS technology to achieve ultra high speed with high output drive while maintaining low static power dissipation over a very broad VCC operating range. The device is specified to operate over the 1.65V to 5.5V range. The inputs and output are high impedance when VCC is 0V. Inputs tolerate voltages up to 7V independent of VCC operating voltage. The latch appears transparent to the data when Latch Enable (LE) is HIGH. When LE is LOW, the data that meets the setup time is latched. The output tolerates voltages above VCC in the 3-STATE condition.

  • This product is general usage and suitable for many different applications.
  • Space saving SC70 6-lead package
  • Ultra small MicroPak™ leadless package
  • Ultra High Speed; tPD 2.6 ns Typ into 50 pF at 5V VCC
  • High Output Drive; ±24 mA at 3V VCC
  • Broad VCC Operating Range; 1.65V to 5.5V
  • Matches the performance of LCX when operated at 3.3V VCC
  • Power down high impedance inputs/output
  • Overvoltage tolerant inputs facilitate 5V to 3V translation
  • Patented noise/EMI reduction circuitry implemented

Tools and Resources

Product services, tools and other useful resources related to NC7SZ373

Buy/Parametrics Table

Search

Close Search

Products:

3

Share

Product Groups:

┗

Orderable Parts:

3

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Channels

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

NC7SZ373L6X

Loading...

Obsolete

View__CAD

Pb

A

H

P

SIP-6

1

260

REEL

5000

No

Latch

1

1.65

5.5

4.3

32

Price N/A

More Details

NC7SZ373P6X

Loading...

Active

View__CAD

Pb

A

H

P

SC-88-6 / SC-70-6 / SOT-363-6

1

260

REEL

3000

No

Latch

1

1.65

5.5

4.3

32

$0.0356

More Details

NC7SZ373P6X-L22347

Loading...

Last Shipments

View__CAD

Pb

A

H

P

SC-88-6 / SC-70-6 / SOT-363-6

1

260

REEL

3000

No

Latch

1

1.65

5.5

4.3

32

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.