Low Voltage CMOS 16-Bit Transparent Latch

Active

Overview

The MC74LCX16373 is a high performance, non-inverting 16-bit transparent latch operating from a 2.3 to 3.6V supply. The device is byte controlled. Each byte has separate Output Enable and Latch Enable inputs. These control pins can be tied together for full 16-bit operation. High impedance TTL compatible inputs significantly reduce current loading to input drivers while TTL compatible outputs offer improved switching noise performance. A VI specification of 5.5V allows MC74LCX16373 inputs to be safely driven from 5V devices.

The MC74LCX16373 contains 16 D-type latches with 3-state 5V-tolerant outputs. When the Latch Enable (LEn) inputs are HIGH, data on the Dn inputs enters the latches. In this condition, the latches are transparent, i.e., a latch output will change state each time its D input changes. When LE is LOW, the latches store the information that was present on the D inputs a setup time preceding the HIGH-to-LOW transition of LE. The 3-state outputs are controlled by the Output Enable(OEnbar) inputs. When OEbar is LOW, the outputs are enabled. When OEbar is HIGH, the standard outputs are in the high impedance state, but this does not interfere with new data entering into the latches.

  • Designed for 2.3 to 3.6V VCC Operation
  • 5.4ns Maximum tpd
  • 5V Tolerant - Interface Capability With 5V TTL Logic
  • Supports Live Insertion and Withdrawal
  • IOFF Specification Guarantees High Impedance When VCC = 0V
  • LVTTL Compatible
  • LVCMOS Compatible
  • 24mA Balanced Output Sink and Source Capability
  • Near Zero Static Supply Current in All Three Logic States (20mA) Substantially Reduces System Power Requirements
  • Latchup Performance Exceeds 500mA
  • ESD Performance: Human Body Model >2000V; Machine Model >200V
  • These are Pb-Free Devices

Tools and Resources

Product services, tools and other useful resources related to MC74LCX16373

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

┗

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Channels

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

MC74LCX16373DTG

Loading...

Active

View__CAD

Pb

A

H

P

TSSOP-48

1

260

TUBE

39

No

Latch

16

2

3.6

5.4

24

$1.0673

More Details

MC74LCX16373DTR2G

Loading...

Active

View__CAD

Pb

A

H

P

TSSOP-48

1

260

REEL

2500

No

Latch

16

2

3.6

5.4

24

$1.0482

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.