Shift Register 3-State, TTL

Active

Overview

The MC74HCT595A consists of an 8 bit shift register and an 8 bit D-type latch with three state parallel outputs. The shift register accepts serial data and provides a serial output. The shift register also provides parallel data to the 8 bit latch. The shift register and latch have independent clock inputs. This device also has an asynchronous reset for the shift register. The HCT595A directly interfaces with the SPI serial data port on CMOS MPUs and MCUs. The device inputs are compatible with standard CMOS or LSTTL outputs.

  • This product is general usage and suitable for many different applications.
  • *Standard Device (No Specific End Product)
  • Output Drive Capability: 15 LSTTL Loads
  • Outputs Directly Interface to CMOS, NMOS, and TTL
  • Operating Voltage Range: 4.5 to 5.5 V
  • Low Input Current: 1.0 uA
  • High Noise Immunity Characteristic of CMOS Devices
  • In Compliance with the Requirements Defined by JEDEC
    Standard No. 7A
  • Chip Complexity: 328 FETs or 82 Equivalent Gates

Tools and Resources

Product services, tools and other useful resources related to MC74HCT595A

Buy/Parametrics Table

Search

Close Search

Products:

4

Share

Product Groups:

Orderable Parts:

4

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Channels

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

MC74HCT595ADG

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-16

1

260

TUBE

48

No

Shift Register

1

4.5

5.5

28

6

$0.2631

More Details

MC74HCT595ADR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-16

1

260

REEL

2500

No

Shift Register

1

4.5

5.5

28

6

$0.2023

More Details

MC74HCT595ADTG

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-16

1

260

TUBE

96

No

Shift Register

1

4.5

5.5

28

6

$0.2775

More Details

MC74HCT595ADTR2G

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-16

1

260

REEL

2500

No

Shift Register

1

4.5

5.5

28

6

$0.1795

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.