Octal 3-State Transparent Latch/Transceiver

Active

Overview

High-Performance Silicon-Gate CMOS

The MC74HCT573A is identical in pinout to the LS573. This device may be used as a level converter for interfacing TTL or NMOS outputs to High-Speed CMOS inputs.

These latches appear transparent to data (i.e., the outputs change asynchronously) when Latch Enable is high. When Latch Enable goes low, data meeting the setup and hold times becomes latched.

The Output Enable input does not affect the state of the latches, but when Output Enable is high, all device outputs are forced to the high-impedance state. Thus, data may be latched even when the outputs are not enabled.

The HCT573A is identical in function to the HCT373A but has the Data Inputs on the opposite side of the package from the outputs to facilitate PC board layout.

  • Bus Interface and Data Buffering
  • Address or Data Latching in Memory Systems
  • I/O Expansion and Register Storage
  • Industrial Programmable Logic Controllers (PLCs)
  • Printers & Multi‑Function Office Devices
  • Motherboards & Embedded Computing
  • Output Drive Capability: 15 LSTTL Loads
  • TTL/NMOS-Compatible Input Levels
  • Outputs Directly Interface to CMOS, NMOS and TTL
  • Operating Voltage Range: 4.5 to 5.5 V
  • Low Input Current: 10 mA
  • In Compliance with the Requirements Defined by JEDEC Standard No. 7A
  • Chip Complexity: 234 FETs or 58.5 Equivalent Gates
    - Improved Propagation Delays
    - 50% Lower Quiescent Power
  • These devices are available in Pb-free package(s). Specifications herein apply to both standard and Pb-free devices. Please see our website at www.onsemi.com for specific Pb-free orderable part numbers, or contact your local ON Semiconductor sales office or representative.

Tools and Resources

Product services, tools and other useful resources related to MC74HCT573A

Buy/Parametrics Table

Search

Close Search

Products:

7

Share

Product Groups:

Orderable Parts:

7

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Channels

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

MC74HCT573ADTR2G

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-20

1

260

REEL

2500

No

Latch

8

4.5

5.5

30

6

$0.2627

More Details

MC74HCT573ADWG

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-20W

3

260

TUBE

38

No

Latch

8

4.5

5.5

30

6

$0.3661

More Details

MC74HCT573ADWR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-20W

3

260

REEL

1000

No

Latch

8

4.5

5.5

30

6

$0.286

More Details

MC74HCT573ADWR2G-Q

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-20W

3

260

REEL

1000

No

Latch

8

4.5

5.5

30

6

$0.2724

More Details

NLV74HCT573ADTRG

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TSSOP-20

1

260

REEL

2500

No

Latch

8

4.5

5.5

30

6

Price N/A

More Details

NLV74HCT573ADWG

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-20W

3

260

TUBE

38

No

Latch

8

4.5

5.5

30

6

Price N/A

More Details

NLV74HCT573ADWRG

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-20W

3

260

REEL

1000

No

Latch

8

4.5

5.5

30

6

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.