Octal Latch

Active

Overview

High-Performance Silicon-Gate CMOS

The MC74HCT373A may be used as a level converter for interfacing TTL or NMOS outputs to High-Speed CMOS inputs.

HCT373A is identical in pinout to the LS373.

The eight latches of the HCT373A are transparent D-type latches. While the Latch Enable is high the Q outputs follow the Data Inputs. When Latch Enable is taken low, data meeting the setup and hold times becomes latched.

The Output Enable does not affect the state of the latch, but when Output Enable is high, all outputs are forced to the high-impedance state. Thus, data may be latched even when the outputs are not enabled.

The HCT373A is identical in function to the HCT573A, which has the input pins on the opposite side of the package from the output pins. This device is similar in function to the HCT533A, which has inverting outputs.

  • Output Drive Capability: 15 LSTTL Loads
  • TTL/NMOS-Compatible Input Levels
  • Outputs Directly Interface to CMOS, NMOS, and TTL
  • Operating Voltage Range: 4.5 to 5.5 V
  • Low Input Current: 1.0 mA
  • In Compliance with the Requirements Defined by JEDEC Standard No. 7A
  • Chip Complexity: 196 FETs or 49 Equivalent Gates
  • These devices are available in Pb-free package(s). Specifications herein apply to both standard and Pb-free devices. Please see our website at www.onsemi.com for specific Pb-free orderable part numbers, or contact your local ON Semiconductor sales office or representative.

Tools and Resources

Product services, tools and other useful resources related to MC74HCT373A

Buy/Parametrics Table

Search

Close Search

Products:

4

Share

Product Groups:

┗

Orderable Parts:

4

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Channels

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

MC74HCT373ADTR2G

Loading...

Active

View__CAD

Pb

A

H

P

TSSOP-20

1

260

REEL

2500

No

Latch

8

4.5

5.5

28

6

$0.2901

More Details

MC74HCT373ADWG

Loading...

Active

View__CAD

Pb

A

H

P

SOIC-20W

3

260

TUBE

38

No

Latch

8

4.5

5.5

28

6

$0.396

More Details

MC74HCT373ADWR2G

Loading...

Active

View__CAD

Pb

A

H

P

SOIC-20W

3

260

REEL

1000

No

Latch

8

4.5

5.5

28

6

$0.3005

More Details

NLVHCT373ADWR2G

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOIC-20W

3

260

REEL

1000

No

Latch

8

4.5

5.5

28

6

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.