8-Bit Addressable Latch 1-of-8 Decoder

Active

Overview

The MC74HC259A is identical in pinout to the LS259. The device inputs are compatible with standard CMOS outputs; with pullup resistors, they are compatible with LSTTL outputs. The HC259A has four modes of operation as shown in the mode selection table. In the addressable latch mode, the data on Data In is written into the addressed latch. The addressed latch follows the data input with all non addressed latches remaining in their previous states. In the memory mode, all latches remain in their previous state and are unaffected by the Data or Address inputs. In the one of eight decoding or demultiplexing mode, the addressed output follows the state of Data In with all other outputs in the LOW state. In the Reset mode all outputs are LOW and unaffected by the address and data inputs. When operating the HC259A as an addressable latch, changing more than one bit of the address could impose a transient wrong address. Therefore, this should only be done while in the memory mode.

  • Desktop
  • Output Drive Capability: 10 LSTTL Loads
  • Outputs Directly Interface to CMOS, NMOS, and TTL
  • Operating Voltage Range: 2 to 6 V
  • Low Input Current: 1 A
  • High Noise Immunity Characteristic of CMOS Devices
  • These are PbFree Devices

Tools and Resources

Product services, tools and other useful resources related to MC74HC259A

Buy/Parametrics Table

Search

Close Search

Products:

7

Share

Product Groups:

Orderable Parts:

7

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Channels

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

MC74HC259ADG

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-16

1

260

TUBE

48

No

Latch

8

2

6

25

5.2

Price N/A

More Details

MC74HC259ADR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-16

1

260

REEL

2500

No

Latch

8

2

6

25

5.2

$0.1787

More Details

MC74HC259ADR2G-Q

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-16

1

260

REEL

2500

No

Latch

8

2

6

25

5.2

$0.1876

More Details

MC74HC259ADTG

Loading...

Obsolete

CAD Model

Pb

A

H

P

TSSOP-16

1

260

TUBE

96

No

Latch

8

2

6

25

5.2

Price N/A

More Details

MC74HC259ADTR2G

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-16

1

260

REEL

2500

No

Latch

8

2

6

25

5.2

$0.1367

More Details

NLV74HC259ADTR2G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TSSOP-16

1

260

REEL

2500

No

Latch

8

2

6

25

5.2

Price N/A

More Details

NLVHC259ADR2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-16

1

260

REEL

2500

No

Latch

8

2

6

25

5.2

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.