Low Voltage Octal Latch with 3-STATE Outputs

Active

Overview

The LVX573 is a high-speed octal latch with buffered common Latch Enable (LE) and buffered common Output Enable (OE#) inputs. The LVX573 is functionally identical to the LVX373 but with inputs and outputs on opposite sides of the package. The inputs tolerate up to 7V allowing interface of 5V systems to 3V systems.

  • This product is general usage and suitable for many different applications.
  • Input voltage translation from 5V to 3V
  • Ideal for low power/low noise 3.3V applications
  • Guaranteed simultaneous switching noise level and dynamic threshold performance

Tools and Resources

Product services, tools and other useful resources related to 74LVX573

Buy/Parametrics Table

Search

Close Search

Products:

4

Share

Product Groups:

Orderable Parts:

4

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Channels

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

74LVX573M

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-20W

1

260

TUBE

1080

No

Latch

8

2

3.6

13.2

4

Price N/A

More Details

74LVX573MTC

Loading...

Obsolete

CAD Model

Pb

A

H

P

TSSOP-20

1

260

TUBE

1825

No

Latch

8

2

3.6

12.8

4

Price N/A

More Details

74LVX573MTCX

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-20

1

260

REEL

2500

No

Latch

8

2

3.6

12.8

4

$0.3577

More Details

74LVX573MX

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-20W

1

260

REEL

1000

No

Latch

8

2

3.6

12.8

4

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.