Low Voltage 16-Bit Transparent Latch with 5V Tolerant Inputs and Outputs and 26 Ohm Series Resistor

Last Shipments

Overview

The LCX162373 contains sixteen non-inverting latches with 3-STATE outputs and is intended for bus oriented applications. The device is byte controlled. The flip-flops appear transparent to the data when the Latch Enable (LE) is HIGH. When LE is LOW, the data that meets the setup time is latched. Data appears on the bus when the Output Enable (OE#) is LOW. When OE# is HIGH, the outputs are in a high impedance state. The LCX162373 is designed for low voltage (2.5V or 3.3V) VCC applications with capability of interfacing to a 5V signal environment. The 26ohm series resistor in the output helps reduce output overshoot and undershoot. The LCX162373 is fabricated with an advanced CMOS technology to achieve high speed operation while maintaining CMOS low power dissipation.

  • This product is general usage and suitable for many different applications.
  • 5V tolerant inputs and outputs
  • 2.3V-3.6V VCC specifications provided
  • Equivalent 26ohm series resistor outputs
  • 6.2 ns tPD max (VCC = 3.3V), 20 µA ICC max
  • Power down high impedance inputs and outputs
  • Supports live insertion/withdrawal (Note 1)
  • ±12 mA output drive (VCC = 3.0V)
  • Implements patented noise/EMI reduction circuitry
  • Latch-up performance exceeds 500 mA
  • ESD performance: Human body model > 2000V Machine model > 200V
  • Also packaged in plastic Fine-Pitch Ball Grid Array (FBGA) (Preliminary)

Tools and Resources

Product services, tools and other useful resources related to 74LCX162373

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Channels

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

74LCX162373MTDX

Loading...

Last Shipments

View__CAD

Pb

A

H

P

TSSOP-48

2

260

REEL

1000

No

Transparent

16

2

3.6

6.2

12

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.