TinyLogic ULP-A D-Type Flip-Flop with Preset and Clear

Active

Overview

The NC7SV74 is a single D-type CMOS Flip-Flop with preset and clear from onsemi's Ultra Low Power-A (ULP-A) Series of TinyLogic® in both the space saving US8 and MicroPak™ packages. ULP-A is ideal for applications that require extreme high speed, high drive and low power. This product is designed for a wide low voltage operating range (0.9V to 3.6V VCC) and applications that require more drive and speed than the TinyLogic ULP series, but still require low power consumption.
The NC7SV74 is uniquely designed for optimized power and speed, and is fabricated with an advanced CMOS technology to achieve high-speed operation while maintaining low CMOS power dissipation.
The signal level applied to the D input is transferred to the Q output during the positive going transition of the CLK pulse.

  • This product is general usage and suitable for many different applications.
  • Space saving US8 surface mount package
  • MicroPak Pb-Free leadless package
  • 0.9V to 3.6V VCC supply operation
  • 3.6V overvoltage tolerant I/Os at VCC from 0.9V to 3.6V
  • Extremely High Speed tPD1.0 ns typ for 2.7V to 3.6V VCC1.2 ns typ for 2.3V to 2.7V VCC1.9 ns typ for 1.65V to 1.95V VCC3.2 ns typ for 1.4V to 1.6V VCC6.0 ns typ for 1.1V to 1.3V VCC13.0 ns typ for 0.9V VCC
  • Power-Off high impedance inputs and outputs
  • High Static Drive (IOH/IOL)±24.0 mA @ 3.00V VCC±18.0 mA @ 2.30V VCC±6.0 mA @ 1.65V VCC±4.0 mA @ 1.4V VCC±2.0 mA @ 1.1V VCC±0.1 mA @ 0.9V VCC
  • Ultra low dynamic power

Tools and Resources

Product services, tools and other useful resources related to NC7SV74

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Channels

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

NC7SV74K8X

Loading...

Active

CAD Model

Pb

A

H

P

US8

1

260

REEL

3000

No

Single D-type CMOS

1

0.9

3.6

2.8

24

$0.1536

More Details

NC7SV74L8X

Loading...

Last Shipments

CAD Model

Pb

A

H

P

UQFN-8

1

260

REEL

5000

No

Single D-type CMOS

1

0.9

3.6

2.8

24

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.