Dual D Flip-Flop with Preset and Clear

Active

Overview

The MM74HCT74 utilizes advanced silicon-gate CMOS technology to achieve operation speeds similar to the equivalent LS-TTL part. It possesses the high noise immunity and low power consumption of standard CMOS integrated circuits, along with the ability to drive 10 LS-TTL loads. This flip-flop has independent data, preset, clear, and clock inputs and Q and Q# outputs. The logic level present at the data input is transferred to the output during the positive-going transition of the clock pulse. Preset and clear are independent of the clock and accomplished by a low level at the appropriate input. The 74HCT logic family is functionally and pin-out compatible with the standard 74LS logic family. All inputs are protected from damage due to static discharge by internal diode clamps to VCC and ground. MM74HCT devices are intended to interface between TTL and NMOS components and standard CMOS devices. These parts are also plug-in replacements for LS-TTL devices and can be used to reduce power consumption in existing designs.

  • This product is general usage and suitable for many different applications.
  • Typical propagation delay: 20 ns
  • Low quiescent current: 40 µA maximum (74HCT Series)
  • Low input current: 1 µA maximum
  • Fanout of 10 LS-TTL loads
  • Meta-stable hardened

Tools and Resources

Product services, tools and other useful resources related to MM74HCT74

Buy/Parametrics Table

Search

Close Search

Products:

4

Share

Product Groups:

Orderable Parts:

4

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Channels

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

MM74HCT74M

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-14

1

260

TUBE

55

No

Dual D-type w/preset and clear

2

4.5

5.5

30

4.8

$0.2177

More Details

MM74HCT74MTC

Loading...

Obsolete

CAD Model

Pb

A

H

P

TSSOP-14 5.00x4.40x0.95, 0.65P

1

260

TUBE

96

No

Dual D-type w/preset and clear

2

4.5

5.5

30

4.8

Price N/A

More Details

MM74HCT74MTCX

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-14 5.00x4.40x0.95, 0.65P

1

260

REEL

2500

No

Dual D-type w/preset and clear

2

4.5

5.5

30

4.8

$0.1165

More Details

MM74HCT74MX

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-14

1

260

REEL

2500

No

Dual D-type w/preset and clear

2

4.5

5.5

30

4.8

$0.1263

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.