3-STATE Octal D-Type Edge-Triggered Flip-Flop

Active

Overview

The MM74HC574 high speed octal D-type flip-flops utilize advanced silicon-gate P-well CMOS technology. They possess the high noise immunity and low power consumption of standard CMOS integrated circuits, as well as the ability to drive 15 LS-TTL loads. Due to the large output drive capability and the 3-STATE feature, these devices are ideally suited for interfacing with bus lines in a bus organized system. These devices are positive edge triggered flip-flops. Data at the D inputs, meeting the set-up and hold time requirements, are transferred to the Q outputs on positive going transitions of the CLOCK (CK) input. When a high logic level is applied to the OUTPUT CONTROL (OC) input, all outputs go to a high impedance state, regardless of what signals are present at the other inputs and the state of the storage elements. The 74HC logic family is speed, function, and pinout compatible with the standard 74LS logic family. All inputs are protected from damage due to static discharge by internal diode clamps to VCC and ground.

  • This product is general usage and suitable for many different applications.
  • Typical propagation delay: 18 ns
  • Wide operating voltage range: 2V-6V
  • Low input current: 1 µA maximum
  • Low quiescent current: 80 µA maximum
  • Compatible with bus-oriented systems
  • Output drive capability: 15 LS-TTL loads

Tools and Resources

Product services, tools and other useful resources related to MM74HC574

Buy/Parametrics Table

Search

Close Search

Products:

4

Share

Product Groups:

Orderable Parts:

4

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Channels

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

MM74HC574MTC

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-20 WB

1

260

TUBE

75

No

3-state octal D-type edge Triggered

8

2

6

27

7.8

$0.3577

More Details

MM74HC574MTCX

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-20

1

260

REEL

2500

No

3-state octal D-type edge Triggered

8

2

6

27

7.8

$0.3577

More Details

MM74HC574WM

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-20W

1

260

TUBE

1080

No

3-state octal D-type edge Triggered

8

2

6

27

7.8

Price N/A

More Details

MM74HC574WMX

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-20W

1

260

REEL

1000

No

3-state octal D-type edge Triggered

8

2

6

27

7.8

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.