Octal D-Type Flip-Flop with Clear

Active

Overview

The MM74HC273 edge triggered flip-flops utilize advanced silicon-gate CMOS technology to implement D-type flip-flops. They possess high noise immunity, low power, and speeds comparable to low power Schottky TTL circuits. This device contains 8 master-slave flip-flops with a common clock and common clear. Data on the D input having the specified setup and hold times is transferred to the Q output on the LOW-to-HIGH transition of the CLOCK input. The CLEAR input when LOW, sets all outputs to a low state. Each output can drive 10 low power Schottky TTL equivalent loads. The MM74HC273 is functionally as well as pin compatible to the 74LS273. All inputs are protected from damage due to static discharge by diodes to VCC and ground.

  • This product is general usage and suitable for many different applications.
  • Typical propagation delay: 18 ns
  • Wide operating voltage range
  • Low input current: 1 µA maximum
  • Low quiescent current: 80 µA (74 Series)
  • Output drive: 10 LS-TTL loads

Tools and Resources

Product services, tools and other useful resources related to MM74HC273

Buy/Parametrics Table

Search

Close Search

Products:

4

Share

Product Groups:

Orderable Parts:

4

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Channels

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

MM74HC273MTC

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-20

1

260

TUBE

75

No

Octal D-type w/clear

8

2

6

27

5.2

$0.364

More Details

MM74HC273MTCX

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-20

1

260

REEL

2500

No

Octal D-type w/clear

8

2

6

27

5.2

$0.2921

More Details

MM74HC273WM

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-20W

3

260

TUBE

38

No

Octal D-type w/clear

8

2

6

27

5.2

$0.4039

More Details

MM74HC273WMX

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-20W

3

260

REEL

1000

No

Octal D-type w/clear

8

2

6

27

5.2

$0.3724

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.