Dual D Flip-Flop with Set and Reset

Active

Overview

High-Performance Silicon-Gate CMOS

The MC74HCT74A is identical in pinout to the LS74. This device may be used as a level converter for interfacing TTL or NMOS outputs to High Speed CMOS inputs.

This device consists of two D flip-flops with individual Set, Reset, and Clock inputs. Information at a D-input is transferred to the corresponding Q output on the next positive going edge of the clock input. Both Q and Q outputs are available from each flip-flop. The Set and Reset inputs are asynchronous.

  • Output Drive Capability: 10 LSTTL Loads
  • TTL NMOS Compatible Input Levels
  • Outputs Directly Interface to CMOS, NMOS, and TTL
  • Operating Voltage Range: 4.5 to 5.5 V
  • Low Input Current: 1.0 mA
  • In Compliance with the Requirements Defined by JEDEC Standard No. 7A
  • Chip Complexity: 136 FETs or 34 Equivalent Gates
  • Pb-Free Packages are Available

Tools and Resources

Product services, tools and other useful resources related to MC74HCT74A

Buy/Parametrics Table

Search

Close Search

Products:

3

Share

Product Groups:

Orderable Parts:

3

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Channels

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

MC74HCT74ADG

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-14

1

260

TUBE

55

No

D-Type

2

4.5

5.5

24

4

$0.1583

More Details

MC74HCT74ADR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-14

1

260

REEL

2500

No

D-Type

2

4.5

5.5

24

4

$0.1263

More Details

MC74HCT74ADR2G-Q

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-14

1

260

REEL

2500

No

D-Type

2

4.5

5.5

24

4

$0.1203

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.