Octal 3-State Non-inverting D Flip-Flop

Active

Overview

High-Performance Silicon-Gate CMOS

The MC74HCT574A is identical in pinout to the LS574. This device may be used as a level converter for interfacing TTL or NMOS outputs to High Speed CMOS inputs.

Data meeting the setup time is clocked to the outputs with the rising edge of the Clock. The Output Enable input does not affect the states of the flip-flops, but when Output Enable is high, all device outputs are forced to the high-impedance state. Thus, data may be stored even when the outputs are not enabled.

The HCT574A is identical in function to the HCT374A but has the flip-flop inputs on the opposite side of the package from the outputs to facilitate PC board layout.

  • Output Drive Capability: 15 LSTTL Loads
  • TTL NMOS Compatible Input Levels
  • Outputs Directly Interface to CMOS, NMOS and TTL
  • Operating Voltage Range: 4.5 to 5.5 V
  • Low Input Current: 1.0 mA
  • In Compliance with the Requirements Defined by JEDEC Standard No. 7A
  • Chip Complexity: 286 FETs or 71.5 Equivalent Gates
  • Pb-Free Packages are Available

Tools and Resources

Product services, tools and other useful resources related to MC74HCT574A

Buy/Parametrics Table

Search

Close Search

Products:

7

Share

Product Groups:

Orderable Parts:

7

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Channels

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

MC74HCT574ADTR2G

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-20

1

260

REEL

2500

No

D-Type

8

5.5

5.5

30

6

$0.1716

More Details

MC74HCT574ADWG

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-20W

3

260

TUBE

38

No

D-Type

8

4.5

5.5

30

6

Price N/A

More Details

MC74HCT574ADWR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-20W

3

260

REEL

1000

No

D-Type

8

4.5

5.5

30

6

$0.3095

More Details

NLV74HCT574ADTRG

Loading...

Obsolete

CAD Model

Pb

A

H

P

TSSOP-20

1

260

REEL

2500

No

D-Type

8

4.5

5.5

30

6

Price N/A

More Details

NLV74HCT574ADWG

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-20W

3

260

TUBE

38

No

D-Type

8

4.5

5.5

30

6

Price N/A

More Details

NLV74HCT574ADWRG

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-20W

3

260

REEL

1000

No

D-Type

8

4.5

5.5

30

6

Price N/A

More Details

NLVHCT574ADWR2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-20W

3

260

REEL

1000

No

D-Type

8

4.5

5.5

30

6

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.