Octal D Flip-Flop

Active

Overview

High-Performance Silicon-Gate CMOS

The MC74HCT273A may be used as a level converter for interfacing TTL or NMOS outputs to High-Speed CMOS inputs.

The HCT273A is identical in pinout to the LS273. This device consists of eight D flip-flops with common Clock and Reset inputs. Each flip-flop is loaded with a low-to-high transition of the Clock input. Reset is asynchronous and active low.

  • Output Drive Capability: 10 LSTTL Loads
  • TTL/NMOS Compatible Input Levels
  • Outputs Directly Interface to CMOS, NMOS and TTL
  • Operating Voltage Range: 4.5 to 5.5 V
  • Low Input Current: 1.0 µA
  • In Compliance with the Requirements Defined by JEDEC Standard No. 7A
  • Chip Complexity: 284 FETs or 71 Equivalent Gates
  • These devices are available in Pb-free package(s). Specifications herein apply to both standard and Pb-free devices. Please see our website at www.onsemi.com for specific Pb-free orderable part numbers, or contact your local ON Semiconductor sales office or representative.

Tools and Resources

Product services, tools and other useful resources related to MC74HCT273A

Buy/Parametrics Table

Search

Close Search

Products:

4

Share

Product Groups:

Orderable Parts:

4

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Channels

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

MC74HCT273ADTR2G

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-20

1

260

REEL

2500

No

D-Type

8

4.5

5.5

25

6

$0.2711

More Details

MC74HCT273ADWG

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-20W

3

260

TUBE

38

No

D-Type

8

4.5

5.5

25

6

$0.3772

More Details

MC74HCT273ADWR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-20W

3

260

REEL

1000

No

D-Type

8

4.5

5.5

25

6

$0.2877

More Details

NLVHCT273ADWR2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-20W

3

260

REEL

1000

No

D-Type

8

4.5

5.5

25

6

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.