Octal D-Type Flip-Flop with 3-STATE Outputs

Active

Overview

The VHCT374A is an advanced high speed CMOS octal flip-flop with 3-STATE output fabricated with silicon gate CMOS technology. It achieves the high speed operation similar to equivalent Bipolar Schottky TTL while maintaining the CMOS low power dissipation. This 8-bit D-type flip-flop is controlled by a clock input (CP) and an output enable input (OE#). When the OE# input is HIGH, the eight outputs are in a high impedance state. Protection circuits ensure that 0V to 7V can be applied to the input and output (Note 1) pins without regard to the supply voltage. This device can be used to interface 3V to 5V systems and two supply systems such as battery back up. This circuit prevents device destruction due to mismatched supply and input voltages.

  • This product is general usage and suitable for many different applications.
  • High speed: fMAX = 140 MHz (typ) at TA = 25°C
  • High noise immunity: VIH = 2.0V, VIL = 0.8V
  • Power down protection is provided on all inputs and outputs
  • Low power dissipation:ICC = 4 µA (max) @ TA = 25°C
  • Pin and function compatible with 74HCT374

Tools and Resources

Product services, tools and other useful resources related to 74VHCT374A

Buy/Parametrics Table

Search

Close Search

Products:

3

Share

Product Groups:

Orderable Parts:

3

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Channels

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

74VHCT374AMTC

Loading...

Obsolete

CAD Model

Pb

A

H

P

TSSOP-20

1

260

TUBE

1825

No

Octal D-type w/3-state outputs

8

4.5

5.5

10.4

8

Price N/A

More Details

74VHCT374AMTCX

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-20

1

260

REEL

2500

No

Octal D-type w/3-state outputs

8

4.5

5.5

10.4

8

$0.3577

More Details

74VHCT374AMX

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-20W

1

260

REEL

1000

No

Octal D-type w/3-state outputs

8

4.5

5.5

10.4

8

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.